ECP130 Series

130W fan cooled 100W convection cooled 76.2 x 50.8mm (3" x 2") open frame AC-DC power supplies with medical (2 x MOPP) & ITE approvals

The ECP130 series is designed to minimize the no load power consumption and maximize efficiency to facilitate equipment design to meet the latest environmental legislation.

Approved for medical (2 x MOPP), industrial electronics and ITE applications. The power supply contains two fuses and a low leakage current as required for medical applications, it is safety approved to operate in a 70°C ambient.

The low profile and safety approvals covering ITE and medical standards along with conducted emissions to EN55011/32 level B allow the versatile ECP130 series to be used in a vast range of applications.

 

Features

  • 130W fan cooled 100W convection cooled
  • 76.2 x 50.8mm (3” x 2”) footprint, 28.0mm profile
  • Regulated single outputs 12 to 48VDC
  • Input range 85 to 264VAC
  • High efficiency – up to 95%
  • Medical (2 x MOPP) & ITE approvals
  • 4.0kVAC input to output isolation
  • <0.5W no load input power
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECP130PS12 130W Single Phase 12V 8.33A Datasheet Stock RFQ
ECP130PS15 130W Single Phase 15V 6.66A Datasheet Stock RFQ
ECP130PS18 130W Single Phase 18V 5.55A Datasheet Stock RFQ
ECP130PS24 130W Single Phase 24V 4.16A Datasheet Stock RFQ
ECP130PS28 130W Single Phase 28V 3.57A Datasheet Stock RFQ
ECP130PS36 130W Single Phase 36V 2.77A Datasheet Stock RFQ
ECP130PS48 130W Single Phase 48V 2.08A Datasheet Stock RFQ