ECP180 Series
180W fan cooled 120W convection cooled 4 "x 2" open frame AC-DC power supplies with medical (2 x MOPP) & ITE approvals
The ECP180 series is suitable for both class I and class II applications. The series has been designed to minimise no load power consumption and maximise efficiency facilitating equipment design to meet the latest environmental legislation and minimising power loss and heating within equipment enclosures.
Approved for medical (2 x MOPP), industrial electronics and ITE applications, The power supply contains two fuses and low leakage currents as required for medical applications and is safety approved to operate in a 70°C ambient temperature.
The low profile and safety approvals covering ITE and medical standards for both class I and class II applications along with conducted emissions meeting EN55011/32 level B allow the versatile ECP180 series to be used in a vast range of applications.
Features
- 180W fan cooled 120W convection cooled
- 4” x 2” footprint open frame, 1” profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 94%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II applications
- <0.5W no load input power
- 12V/0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECP180PS12 | 180W | Single Phase | 12V | 15A | Datasheet | Stock | RFQ | |
ECP180PS15 | 180W | Single Phase | 15V | 12A | Datasheet | Stock | RFQ | |
ECP180PS24 | 180W | Single Phase | 24V | 7.5A | Datasheet | Stock | RFQ | |
ECP180PS28 | 180W | Single Phase | 28V | 6.43A | Datasheet | Stock | RFQ | |
ECP180PS36 | 180W | Single Phase | 36V | 5A | Datasheet | Stock | RFQ | |
ECP180PS48 | 180W | Single Phase | 48V | 3.75A | Datasheet | Stock | RFQ |