No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

ECP20 Series

20W convection cooled open frame PCB mount AC-DC power supplies with medical & ITE approvals

With single and dual outputs and a 130% peak load capability for up to 30 seconds with a maximum duty cycle of 10%, the ECP20 series is designed to minimize the no load power consumption and maximize efficiency to facilitate equipment design to meet the latest environmental legislation.

Approved for medical, industrial electronics and ITE applications, with a low leakage current as required for medical applications. This range of single output AC-DC power supplies are packaged in a low profile 0.88” height with a foot print of just 2.64” x 1.57" for the single output version.

The ECP20 provides up to 20W convection-cooled over the full 85 to 264VAC input range. The low profile, low noise and safety approvals covering ITE and medical standards allows the versatile series to be used in a wide range of applications.

 

Features

  • 20W convection cooled
  • Regulated single outputs from 3.3V to 48VDC
  • Regulated dual outputs ±12V, ±24V & ±15VDC
  • Input range 85 to 264VAC
  • Open frame PCB mount
  • 2.64” x 1.57” footprint, 0.88” profile
  • Peak load capability
  • ITE & medical approvals
  • 4.0kVAC input to output isolation
  • <0.3W no load input power
  • Class II construction
  • -20°C to +70°C operating temperature
  • Full load to +50°C
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
ECP20UD12 20W Single Phase 12V, -12V 0.84A, 0.84A Datasheet Stock RFQ
ECP20UD15 20W Single Phase 15V, -15V 0.67A, 0.67A Datasheet Stock RFQ
ECP20UD24 20W Single Phase 24V, -24V 0.42A, 0.42A Datasheet Stock RFQ
ECP20US03 20W Single Phase 3.3V 4A Datasheet Stock RFQ
ECP20US05 20W Single Phase 5V 4A Datasheet Stock RFQ
ECP20US09 20W Single Phase 9V 2.23A Datasheet Stock RFQ
ECP20US12 20W Single Phase 12V 1.67A Datasheet Stock RFQ
ECP20US15 20W Single Phase 15V 1.34A Datasheet Stock RFQ
ECP20US24 20W Single Phase 24V 0.84A Datasheet Stock RFQ
ECP20US30 20W Single Phase 30V 0.67A Datasheet Stock RFQ
ECP20US48 20W Single Phase 48V 0.42A Datasheet Stock RFQ
No resources yet.