New products available
This product is available for purchase, but there are newer products available. See related products for more information.
ECP40 Series
40W convection cooled 3" x 2" open frame AC-DC power supplies with medical & ITE approvals
With single, dual and triple outputs and a 130% peak load capability for up to 30 seconds with a maximum duty cycle of 10%, the ECP40 series is designed to minimize the no load power consumption and maximize efficiency to facilitate equipment design to meet the latest environmental legislation.
Approved for medical, industrial electronics and ITE applications, with a low leakage current as required for medical applications. This range of single output AC-DC power supplies are packaged in a low profile 1.2” height with a foot print of just 3” x 2" for the single output version and just 3.5" x 2" for the dual & triple output versions.
The ECP40 provides up to 40W convection-cooled over the full 90-264VAC input range, and operates down to 85VAC with minimal de-rating. The low profile, low noise and safety approvals covering ITE and medical standards allows the versatile series to be used in a wide range of applications.
Features
- 40W convection cooled
- 3” x 2” footprint, 0.9” profile
- Regulated single, dual & triple outputs
- Input range 85 to 264VAC
- Peak load capability
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- Remote sense
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
ECP40UD01 | 40W | Single Phase | 5V, 12V | 5A, 2A | Datasheet | Stock | RFQ | |
ECP40UD02 | 40W | Single Phase | 5V, 15V | 5A, 1.5A | Datasheet | Stock | RFQ | |
ECP40UD03 | 40W | Single Phase | 5V, 24V | 5A, 1A | Datasheet | Stock | RFQ | |
ECP40US05 | 40W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ | |
ECP40US12 | 40W | Single Phase | 12V | 3.34A | Datasheet | Stock | RFQ | |
ECP40US15 | 40W | Single Phase | 15V | 2.67A | Datasheet | Stock | RFQ | |
ECP40US18 | 40W | Single Phase | 18V | 2.22A | Datasheet | Stock | RFQ | |
ECP40US24 | 40W | Single Phase | 24V | 1.67A | Datasheet | Stock | RFQ | |
ECP40US30 | 40W | Single Phase | 30V | 1.34A | Datasheet | Stock | RFQ | |
ECP40US48 | 40W | Single Phase | 48V | 0.84A | Datasheet | Stock | RFQ | |
ECP40UT01 | 40W | Single Phase | 5V, 12V, -12V | 5A, 2A, 0.5A | Datasheet | Stock | RFQ | |
ECP40UT02 | 40W | Single Phase | 5V, 15V, -15V | 5A, 1.5A, 0.5A | Datasheet | Stock | RFQ | |
ECP40UT03 | 40W | Single Phase | 5V, 24V, 12V | 5A, 1A, 0.5A | Datasheet | Stock | RFQ | |
ECP40UT04 | 40W | Single Phase | 5V, 24V, -12V | 5A, 1A, 0.5A | Datasheet | Stock | RFQ |