No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

ECP60 Series
60W convection cooled 4 "x 2" open frame AC-DC power supplies with medical & ITE approvals
With dual and triple outputs, the ECP60 series is designed to minimize the no load power consumption and maximize efficiency to facilitate equipment design to meet the latest environmental legislation.
Approved for medical, industrial electronics and ITE applications, with a low leakage current as required for medical applications. This range of single output AC-DC power supplies are packaged in a low profile 1.2” height with a footprint of just 4” x 2" for the single output version. The ECP60 provides up to 60W convection-cooled over the full 90-264VAC input range, and operates down to 85VAC with minimal de-rating.
The low profile, low noise and safety approvals covering ITE and medical standards allows the versatile series to be used in a wide range of applications.
Features
- 60W convection cooled
- 4” x 2” footprint open frame, 1.2” profile
- Regulated dual & triple outputs
- Input range 85 to 264VAC
- ITE & medical approvals
- 4.0kVAC input to output isolation
- <0.5W no load input power
- Remote sense
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ECP60UD01 | 60W | Single Phase | 5V, 12V | 7A, 3A | Datasheet | Stock | RFQ |
![]() | ECP60UD02 | 60W | Single Phase | 5V, 15V | 7A, 2A | Datasheet | Stock | RFQ |
![]() | ECP60UD03 | 60W | Single Phase | 5V, 24V | 7A, 1.5A | Datasheet | Stock | RFQ |
![]() | ECP60UT02 | 60W | Single Phase | 5V, 15V, -15V | 7A, 2A, 0.3A | Datasheet | Stock | RFQ |
![]() | ECP60UT04 | 60W | Single Phase | 5V, 24V, -12V | 7A, 1.5A, 0.3A | Datasheet | Stock | RFQ |