![](https://www.xppower.com/storage/products/images/ECS65-130-GROUP_prod_lrg.jpg)
ECS130 Series
130W fan cooled 100W convection cooled 4" x 2" open frame AC-DC power supplies with medical (2 X MOPP) & ITE approvals
Designed for class I or class II applications, the ECS130 can provide 100W convection cooled (70W convection cooled with cover kit fitted) or 130W when fan cooled with >10CFM airflow. It has medical approvals with 2 x MOPP (input to output) and meets IEC/UL/EN62368-1 safety approval for information technology equipment.
The ECS130 is available in two versions, standard as a 4"" x 2"" open frame with a 1.25"" profile, alternatively, the -C version is supplied with a 4.49"" x 2.52"" x 1.54"" vented cover kit fitted.
With high efficiency, high power density, low leakage currents and medical 2 X MOPP rating, the ECS130 is ideal for medical, industrial electronics and ITE applications requiring a compact, high power density chassis mount power supply.
Features
- 130W fan cooled 100W convection cooled
- 4” x 2” footprint, 1.05" profile
- Regulated single outputs 12V to 48VDC
- Input range 80 to 264VAC
- Medical & ITE safety approvals
- Class I & class II construction
- <0.5W no load input power
- Low leakage current
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
ECS130US12 | 130W | Single Phase | 12V | 10.9A | Datasheet | Stock | RFQ |
![]() |
ECS130US15 | 130W | Single Phase | 15V | 8.7A | Datasheet | Stock | RFQ |
![]() |
ECS130US18 | 130W | Single Phase | 18V | 7.3A | Datasheet | Stock | RFQ |
![]() |
ECS130US24 | 130W | Single Phase | 24V | 5.4A | Datasheet | Stock | RFQ |
![]() |
ECS130US28 | 130W | Single Phase | 28V | 4.7A | Datasheet | Stock | RFQ |
![]() |
ECS130US48 | 130W | Single Phase | 48V | 2.7A | Datasheet | Stock | RFQ |