![](https://www.xppower.com/storage/products/images/EHL05_prod_lrg.jpg)
EHL05 Series
PCB mount, 5W encapsulated and open frame, high 85 to 528VAC input AC-DC power supplies
The EHL05 series of PCB mount single output power supplies deliver 5W of power and offer single output voltages ranging from 3.3V to 48VDC. The EHL05 series is available in both open-frame and encapsulated mechanical formats. These high power-density power supplies feature a wide 85 to 528VAC input, specifically designed for phase-to-phase operation in a 480VAC system.
The EHL05 series also offers OVC III compliance, Class II construction, worldwide industrial and household safety approvals, making it suitable for a wide range of industrial applications and control systems in commercial and residential buildings.
Features
- Phase to neutral or phase to phase operation
- Overvoltage category III
- Wide 85 to 528VAC input range
- Single voltage outputs from 3.3V to 48VDC
- Encapsulated or open-frame formats
- IEC Class II construction
- Industrial and household safety approvals
- -40°C to +80°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
EHL05US03 | 5W | Single Phase | 3.3V | 1.52A | Datasheet | Stock | RFQ |
![]() |
EHL05US05 | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
EHL05US09 | 5W | Single Phase | 9V | 0.56A | Datasheet | Stock | RFQ |
![]() |
EHL05US12 | 5W | Single Phase | 12V | 0.42A | Datasheet | Stock | RFQ |
![]() |
EHL05US15 | 5W | Single Phase | 15V | 0.33A | Datasheet | Stock | RFQ |
![]() |
EHL05US24 | 5W | Single Phase | 24V | 0.21A | Datasheet | Stock | RFQ |
![]() |
EHL05US48 | 5W | Single Phase | 48V | 0.105A | Datasheet | Stock | RFQ |
![]() |
EHL05US03-P | 5W | Single Phase | 3.3V | 1.52A | Datasheet | Stock | RFQ |
![]() |
EHL05US05-P | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
EHL05US09-P | 5W | Single Phase | 9V | 0.56A | Datasheet | Stock | RFQ |
![]() |
EHL05US12-P | 5W | Single Phase | 12V | 0.42A | Datasheet | Stock | RFQ |
![]() |
EHL05US15-P | 5W | Single Phase | 15V | 0.33A | Datasheet | Stock | RFQ |
![]() |
EHL05US24-P | 5W | Single Phase | 24V | 0.21A | Datasheet | Stock | RFQ |
![]() |
EHL05US48-P | 5W | Single Phase | 48V | 0.105A | Datasheet | Stock | RFQ |