New products available

This product is available for purchase, but there are newer products available. See related products for more information.

View Newer Models

EJ Series

600W regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC

The 600W EJ series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership. 

A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple. 

It has been designed for Electrical Design Engineers & System Integration Engineers in a wide range of industries including Ion Implant, Ebeam Welding & Ebeam Additive Manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.

Features

  • 0-1kV through 0-60kV output models
  • Single phase AC input
  • 2U 19" rack mount
  • RS232/USB control & monitor standard, Ethernet is optional
  • Output voltage & current regulated
  • Voltage & current monitor outputs
  • Efficiency >85%
  • Low ripple <0.03% RMS of rated voltage at full load
  • CE marked for EMC, low voltage (LVD) & RoHS directives
  • Air Insulated
  • Short circuit, arc & overload protection
  • Operating temperature: -20°C to +40°C
  • 3 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
EJ01.5R.4 600W 0 to 1.5kV 0.4A 2U Datasheet RFQ
EJ01R600 600W 0 to 1kV 0.6A 2U Datasheet RFQ
EJ02R300 600W 0 to 2kV 0.3A 2U Datasheet RFQ
EJ03R200 600W 0 to 3kV 0.2A 2U Datasheet RFQ
EJ05R120 600W 0 to 5kV 0.12A 2U Datasheet RFQ
EJ06R100 600W 0 to 6kV 0.1A 2U Datasheet RFQ
EJ08N75.0 600W 0 to 8kV 0.075A 2U Datasheet RFQ
EJ08P75.0 600W 0 to 8kV 0.075A 2U Datasheet RFQ
EJ08R75.0 600W 0 to 8kV 0.075A 2U Datasheet RFQ
EJ10N60.0 600W 0 to 10kV 0.06A 2U Datasheet RFQ
EJ10P60.0 600W 0 to 10kV 0.06A 2U Datasheet RFQ
EJ10R60.0 600W 0 to 10kV 0.06A 2U Datasheet RFQ
EJ12N50.0 600W 0 to 12kV 0.05A 2U Datasheet RFQ
EJ12P50.0 600W 0 to 12kV 0.05A 2U Datasheet RFQ
EJ12R50.0 600W 0 to 12kV 0.05A 2U Datasheet RFQ
EJ15N40.0 600W 0 to 15kV 0.04A 2U Datasheet RFQ
EJ15P40.0 600W 0 to 15kV 0.04A 2U Datasheet RFQ
EJ15R40.0 600W 0 to 15kV 0.04A 2U Datasheet RFQ
EJ20N30.0 600W 0 to 20kV 0.03A 2U Datasheet RFQ
EJ20P30.0 600W 0 to 20kV 0.03A 2U Datasheet RFQ
EJ20R30.0 600W 0 to 20kV 0.03A 2U Datasheet RFQ
EJ25N24.0 600W 0 to 25kV 0.024A 2U Datasheet RFQ
EJ25P24.0 600W 0 to 25kV 0.024A 2U Datasheet RFQ
EJ25R24.0 600W 0 to 25kV 0.024A 2U Datasheet RFQ
EJ30N20.0 600W 0 to 30kV 0.02A 2U Datasheet RFQ
EJ30P20.0 600W 0 to 30kV 0.02A 2U Datasheet RFQ
EJ30R20.0 600W 0 to 30kV 0.02A 2U Datasheet RFQ
EJ40N15.0 600W 0 to 40kV 0.015A 2U Datasheet RFQ
EJ40P15.0 600W 0 to 40kV 0.015A 2U Datasheet RFQ
EJ40R15.0 600W 0 to 40kV 0.015A 2U Datasheet RFQ
EJ50N12.0 600W 0 to 50kV 0.012A 2U Datasheet RFQ
EJ50P12.0 600W 0 to 50kV 0.012A 2U Datasheet RFQ
EJ50R12.0 600W 0 to 50kV 0.012A 2U Datasheet RFQ
EJ60N10.0 600W 0 to 60kV 0.01A 2U Datasheet RFQ
EJ60P10.0 600W 0 to 60kV 0.01A 2U Datasheet RFQ
EJ60R10.0 600W 0 to 60kV 0.01A 2U Datasheet RFQ