![](https://www.xppower.com/storage/products/images/EME05_prod_lrg.jpg)
EME05 Series
5W 1.5" x 1" encapsulated PCB mount AC-DC power supplies designed for medical (2 x MOPP) applications
The EME05 is a series of open frame and encapsulated 5W AC-DC single output power supplies designed for medical (2 x MOPP) applications.
The series provides two mechanical options, open frame and encapsulated PCB mount.
With approvals to world-wide medical safety standards, compliance with class B for both conducted and radiated emissions and a 130%, 30s peak load capability, these class II isolation parts benefit system designers with easy integration into the latest medical products and applications
Features
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Encapsulated or open frame PCB mount pckage
- Medical approvals (2 x MOPP)
- Class II
- Peak load capability
- No external components required
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
EME05US03 | 5W | Single Phase | 3.3V | 1.51A | Datasheet | Stock | RFQ |
![]() |
EME05US05 | 5W | Single Phase | 5V | 1A | Datasheet | Stock | RFQ |
![]() |
EME05US09 | 5W | Single Phase | 9V | 0.55A | Datasheet | Stock | RFQ |
![]() |
EME05US12 | 5W | Single Phase | 12V | 0.416A | Datasheet | Stock | RFQ |
![]() |
EME05US15 | 5W | Single Phase | 15V | 0.333A | Datasheet | Stock | RFQ |
![]() |
EME05US24 | 5W | Single Phase | 24V | 0.208A | Datasheet | Stock | RFQ |
![]() |
EME05US36 | 5W | Single Phase | 36V | 0.138A | Datasheet | Stock | RFQ |
![]() |
EME05US48 | 5W | Single Phase | 48V | 0.104A | Datasheet | Stock | RFQ |