New products available
This product is available for purchase, but there are newer products available. See related products for more information.
Features
- Single & dual output models
- 80V to 275VAC operation
- Medical (BF) & ITE approvals
- Optional ORing diode (EMH350D Models)
- Analog & PMBus signals options
- 5VDC 2A standby
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
EMH350PS12 | 350W | Single Phase | 12V | 29.2A | Datasheet | Stock | RFQ | |
EMH350PS12D | 350W | Single Phase | 12V | 29.2A | Datasheet | Stock | RFQ | |
EMH350PS18 | 350W | Single Phase | 18V | 19.5A | Datasheet | Stock | RFQ | |
EMH350PS18D | 350W | Single Phase | 18V | 19.5A | Datasheet | Stock | RFQ | |
EMH350PS24 | 350W | Single Phase | 24V | 14.6A | Datasheet | Stock | RFQ | |
EMH350PS24D | 350W | Single Phase | 24V | 14.6A | Datasheet | Stock | RFQ | |
EMH350PS48 | 350W | Single Phase | 48V | 7.3A | Datasheet | Stock | RFQ | |
EMH350PS48D | 350W | Single Phase | 48V | 7.3A | Datasheet | Stock | RFQ | |
EMH350PD21-U | 350W | Single Phase | 12V, 24V | 16.5A, 8.3A | Datasheet | Stock | RFQ | |
EMH350PD24-U | 350W | Single Phase | 24V, 48V | 8.3A, 4.2A | Datasheet | Stock | RFQ |