EML30 Series
30W PCB, chassis & DIN rail mount AC-DC power supplies designed for low power medical (2 x MOPP) applications
The EML30 is a series of open frame and encapsulated 30W AC-DC single output power supplies designed for medical applications.
The series provides a number of flexible mechanical options including open frame PCB mount (suffix -P), open frame chassis mount (suffix -T), encapsulated PCB mount (suffix -E), encapsulated chassis mount with screw terminals (suffix -S) and a DIN rail option (suffix -SD).
With approvals to world-wide medical safety standards, compliance with class B for both conducted and radiated emissions and a 130%, 30s peak load capability, these class II isolation parts benefit system designers with easy integration into the latest mwdical products and applications.
Features
- Regulated single outputs 3.3V to 48VDC
- Input range 85 to 264VAC
- Open frame or encapsulated PCB mount
- Open frame or encapsulated chassis mount
- Encapsulated DIN rail mount
- Medical (2 x MOPP) approvals
- 3.0kVAC input to output isolation
- Class II construction
- Peak load capability
- No external components required
- <0.3W no load input power
- -25°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
EML30US03-P | 30W | Single Phase | 3.3V | 6A | Datasheet | Stock | RFQ | |
EML30US05-P | 30W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ | |
EML30US09-P | 30W | Single Phase | 9V | 3.33A | Datasheet | Stock | RFQ | |
EML30US12-P | 30W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ | |
EML30US15-P | 30W | Single Phase | 15V | 2A | Datasheet | Stock | RFQ | |
EML30US24-P | 30W | Single Phase | 24V | 1.25A | Datasheet | Stock | RFQ | |
EML30US36-P | 30W | Single Phase | 36V | 0.83A | Datasheet | Stock | RFQ | |
EML30US48-P | 30W | Single Phase | 48V | 0.62A | Datasheet | Stock | RFQ | |
EML30US03-T | 30W | Single Phase | 3.3V | 6A | Datasheet | Stock | RFQ | |
EML30US05-T | 30W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ | |
EML30US09-T | 30W | Single Phase | 9V | 3.33A | Datasheet | Stock | RFQ | |
EML30US12-T | 30W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ | |
EML30US15-T | 30W | Single Phase | 15V | 2A | Datasheet | Stock | RFQ | |
EML30US24-T | 30W | Single Phase | 24V | 1.25A | Datasheet | Stock | RFQ | |
EML30US36-T | 30W | Single Phase | 36V | 0.83A | Datasheet | Stock | RFQ | |
EML30US48-T | 30W | Single Phase | 48V | 0.62A | Datasheet | Stock | RFQ | |
EML30US03-E | 30W | Single Phase | 3.3V | 6A | Datasheet | Stock | RFQ | |
EML30US05-E | 30W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ | |
EML30US09-E | 30W | Single Phase | 9V | 3.33A | Datasheet | Stock | RFQ | |
EML30US12-E | 30W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ | |
EML30US15-E | 30W | Single Phase | 15V | 2A | Datasheet | Stock | RFQ | |
EML30US24-E | 30W | Single Phase | 24V | 1.25A | Datasheet | Stock | RFQ | |
EML30US36-E | 30W | Single Phase | 36V | 0.83A | Datasheet | Stock | RFQ | |
EML30US48-E | 30W | Single Phase | 48V | 0.62A | Datasheet | Stock | RFQ | |
EML30US03-S | 30W | Single Phase | 3.3V | 6A | Datasheet | Stock | RFQ | |
EML30US05-S | 30W | Single Phase | 5V | 6A | Datasheet | Stock | RFQ | |
EML30US09-S | 30W | Single Phase | 9V | 3.33A | Datasheet | Stock | RFQ | |
EML30US12-S | 30W | Single Phase | 12V | 2.5A | Datasheet | Stock | RFQ | |
EML30US15-S | 30W | Single Phase | 15V | 2A | Datasheet | Stock | RFQ | |
EML30US24-S | 30W | Single Phase | 24V | 1.25A | Datasheet | Stock | RFQ | |
EML30US36-S | 30W | Single Phase | 36V | 0.83A | Datasheet | Stock | RFQ | |
EML30US48-S | 30W | Single Phase | 48V | 0.62A | Datasheet | Stock | RFQ |