EPL225 Series
225W fan cooled 150W convection cooled 4" x 2" open frame AC-DC power supplies with medical (2 x MOPP) & ITE approvals
The EPL225 series maximises efficiency across the load range and minimises no load power consumption minimising heat dissipation, reducing running costs and enabling compliance with the latest environmental goals and legislation.
Fully approved for ITE and Industrial applications the EPL225 provides up to 150W when convection cooled and up to 225W when force cooled at just 10CFM. A 12V 0.5A fan supply is included to support force cooled applications.
The small footprint, low profile, low noise and comprehensive safety agency approvals allow this versatile product to be used in a wide range of ITE and industrial applications with either Class I or Class II earth arrangements.
Features
- 225W fan cooled 150W convection cooled
- 4” x 2” footprint open frame, 1.26” profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- High efficiency – up to 95%
- Medical (2 x MOPP) & ITE approvals
- 4.0kVAC input to output isolation
- Class I & class II applications
- <0.5W no load input power
- 12V/0.5A fan supply
- -20°C to +70°C operating temperature
- Full load to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
EPL225PS12 | 225W | Single Phase | 12V | 18.75A | Datasheet | Stock | RFQ | |
EPL225PS15 | 225W | Single Phase | 15V | 15A | Datasheet | Stock | RFQ | |
EPL225PS18 | 225W | Single Phase | 18V | 12.5A | Datasheet | Stock | RFQ | |
EPL225PS24 | 225W | Single Phase | 24V | 9.38A | Datasheet | Stock | RFQ | |
EPL225PS28 | 225W | Single Phase | 28V | 8.04A | Datasheet | Stock | RFQ | |
EPL225PS36 | 225W | Single Phase | 36V | 6.25A | Datasheet | Stock | RFQ | |
EPL225PS48 | 225W | Single Phase | 48V | 4.69A | Datasheet | Stock | RFQ |