ESC Series
Electrostatic high voltage source with outputs 1kV to 15kV DC
The ESC series is a high voltage power system with floating outputs up to 15kVDC (+/- 7.5kVDC) with both bipolar and unipolar versions.
The output polarity can be reversed automatically with an input signal to the remote interface connector (25 pin D-type female). Input power is 24VDC via 3 pin Molex type, non-reversible quick disconnect. MHV connectors are used for the HV outputs, and a BNC for the center tap connection.
Other features include automatic discharge, short circuit protection, output filtering options, and RS-232 or DeviceNET protocols. The ESC Series is an ideal solution to satisfy your electro-static high voltage needs in a highly controllable rack-mount package that is easily integrated into your industrial environment.
Features
- Electrostatic high voltage source
- Output voltages up to 15kVDC
- Single & dual output models
- 2U ½ 19" rack mount (≥5kVDC models)
- 2U 19" rack mount (15kVDC model)
- Output current range: 100μA – 10mA
- Auto-polarity reverse
- Auto-discharge
- Short circuit and open circuit proof design for enhanced reliability
- Input voltage 24VDC
- Built-in RF filtering available
- Output to input isolation: > 500MΩ
- Built-in RF filtering
- Analog / RS232 / DeviceNet (option)
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | ESC-2 | 6W | 0 to 2kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |
![]() | ESC-3 | 6W | 0 to 3kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |
![]() | ESC-4 | 4W | 0 to 4kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |
![]() | ESC-5 | 5W | 0 to 5kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |
![]() | ESC-HV10 | 20W | 0 to 10kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |
![]() | ESC-HVXP | 15W | 0 to 15kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |
![]() | ESC-3D | 6W | 0 to 3kV | 22.8 to 25.2VDC | Regulated | Datasheet | Stock | RFQ |