ET Series
2kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC
The 2kW ET series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership, as well as being lighter compared to competing products & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.
A slow start function provides an adjustable ramp time from 0 - 30 seconds, output ramps from 0V to programmed voltage level.
It has been designed for electrical design engineers & system integration engineers in a wide range of industries including Ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-1kVDC to 0-60kVDC
- 2U 19" rack mount
- RS232/USB control & monitor are standard, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.03% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase AC input
- Efficiency >85%
- Air insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 1 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
ET01R2.0 | 2kW | 0 to 1kV | Single Phase | 2U | Datasheet | RFQ | |
ET02R1.0 | 2kW | 0 to 2kV | Single Phase | 2U | Datasheet | RFQ | |
ET03R660 | 2kW | 0 to 3kV | Single Phase | 2U | Datasheet | RFQ | |
ET05R400 | 2kW | 0 to 5kV | Single Phase | 2U | Datasheet | RFQ | |
ET06R330 | 2kW | 0 to 6kV | Single Phase | 2U | Datasheet | RFQ | |
ET08N250 | 2kW | 0 to -8kV | Single Phase | 2U | Datasheet | RFQ | |
ET08P250 | 2kW | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
ET08R250 | 2kW | 0 to 8kV | Single Phase | 2U | Datasheet | RFQ | |
ET1.5R1.3 | 2kW | 0 to 1.5kV | Single Phase | 2U | Datasheet | RFQ | |
ET10N200 | 2kW | 0 to -10kV | Single Phase | 2U | Datasheet | RFQ | |
ET10P200 | 2kW | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
ET10R200 | 2kW | 0 to 10kV | Single Phase | 2U | Datasheet | RFQ | |
ET12N165 | 2kW | 0 to -12kV | Single Phase | 2U | Datasheet | RFQ | |
ET12P165 | 2kW | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
ET12R165 | 2kW | 0 to 12kV | Single Phase | 2U | Datasheet | RFQ | |
ET15N132 | 2kW | 0 to -15kV | Single Phase | 2U | Datasheet | RFQ | |
ET15P132 | 2kW | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
ET15R132 | 2kW | 0 to 15kV | Single Phase | 2U | Datasheet | RFQ | |
ET20N100 | 2kW | 0 to -20kV | Single Phase | 2U | Datasheet | RFQ | |
ET20P100 | 2kW | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
ET20R100 | 2kW | 0 to 20kV | Single Phase | 2U | Datasheet | RFQ | |
ET25N080 | 2kW | 0 to -25kV | Single Phase | 2U | Datasheet | RFQ | |
ET25P080 | 2kW | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
ET25R080 | 2kW | 0 to 25kV | Single Phase | 2U | Datasheet | RFQ | |
ET30N066 | 2kW | 0 to -30kV | Single Phase | 2U | Datasheet | RFQ | |
ET30P066 | 2kW | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
ET30R066 | 2kW | 0 to 30kV | Single Phase | 2U | Datasheet | RFQ | |
ET40N050 | 2kW | 0 to -40kV | Single Phase | 2U | Datasheet | RFQ | |
ET40P050 | 2kW | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
ET40R050 | 2kW | 0 to 40kV | Single Phase | 2U | Datasheet | RFQ | |
ET50N040 | 2kW | 0 to -50kV | Single Phase | 2U | Datasheet | RFQ | |
ET50P040 | 2kW | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
ET50R040 | 2kW | 0 to 50kV | Single Phase | 2U | Datasheet | RFQ | |
ET60N033 | 2kW | 0 to -60kV | Single Phase | 2U | Datasheet | RFQ | |
ET60P033 | 2kW | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ | |
ET60R033 | 2kW | 0 to 60kV | Single Phase | 2U | Datasheet | RFQ |