ET Series
2kW regulated high voltage AC-DC power supplies with outputs from 0 - 1kV to 0 - 60kV DC
The 2kW ET series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise, being air insulated it facilitates a lower cost of ownership, as well as being lighter compared to competing products & though various output control options, input voltages, low output discharge currents makes integrating this power supply into a new system or tool simple.
A slow start function provides an adjustable ramp time from 0 - 30 seconds, output ramps from 0V to programmed voltage level.
It has been designed for electrical design engineers & system integration engineers in a wide range of industries including Ion implant, E-beam welding & E-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-1kVDC to 0-60kVDC
- 2U 19" rack mount
- RS232/USB control & monitor are standard, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.03% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase AC input
- Efficiency >85%
- Air insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 3 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
![]() | ET01R2.0 | 2kW | 0 to 1kV | 2A | 2U | Datasheet | RFQ |
![]() | ET02R1.0 | 2kW | 0 to 2kV | 1A | 2U | Datasheet | RFQ |
![]() | ET03R660 | 2kW | 0 to 3kV | 0.66A | 2U | Datasheet | RFQ |
![]() | ET05R400 | 2kW | 0 to 5kV | 0.4A | 2U | Datasheet | RFQ |
![]() | ET06R330 | 2kW | 0 to 6kV | 0.33A | 2U | Datasheet | RFQ |
![]() | ET08N250 | 2kW | 0 to -8kV | 0.25A | 2U | Datasheet | RFQ |
![]() | ET08P250 | 2kW | 0 to 8kV | 0.25A | 2U | Datasheet | RFQ |
![]() | ET08R250 | 2kW | 0 to 8kV | 0.25A | 2U | Datasheet | RFQ |
![]() | ET1.5R1.3 | 2kW | 0 to 1.5kV | 1.3A | 2U | Datasheet | RFQ |
![]() | ET10N200 | 2kW | 0 to -10kV | 0.2A | 2U | Datasheet | RFQ |
![]() | ET10P200 | 2kW | 0 to 10kV | 0.2A | 2U | Datasheet | RFQ |
![]() | ET10R200 | 2kW | 0 to 10kV | 0.2A | 2U | Datasheet | RFQ |
![]() | ET12N165 | 2kW | 0 to -12kV | 0.165A | 2U | Datasheet | RFQ |
![]() | ET12P165 | 2kW | 0 to 12kV | 0.165A | 2U | Datasheet | RFQ |
![]() | ET12R165 | 2kW | 0 to 12kV | 0.165A | 2U | Datasheet | RFQ |
![]() | ET15N132 | 2kW | 0 to -15kV | 0.132A | 2U | Datasheet | RFQ |
![]() | ET15P132 | 2kW | 0 to 15kV | 0.132A | 2U | Datasheet | RFQ |
![]() | ET15R132 | 2kW | 0 to 15kV | 0.132A | 2U | Datasheet | RFQ |
![]() | ET20N100 | 2kW | 0 to -20kV | 0.1A | 2U | Datasheet | RFQ |
![]() | ET20P100 | 2kW | 0 to 20kV | 0.1A | 2U | Datasheet | RFQ |
![]() | ET20R100 | 2kW | 0 to 20kV | 0.1A | 2U | Datasheet | RFQ |
![]() | ET25N080 | 2kW | 0 to -25kV | 0.08A | 2U | Datasheet | RFQ |
![]() | ET25P080 | 2kW | 0 to 25kV | 0.08A | 2U | Datasheet | RFQ |
![]() | ET25R080 | 2kW | 0 to 25kV | 0.08A | 2U | Datasheet | RFQ |
![]() | ET30N066 | 2kW | 0 to -30kV | 0.066A | 2U | Datasheet | RFQ |
![]() | ET30P066 | 2kW | 0 to 30kV | 0.066A | 2U | Datasheet | RFQ |
![]() | ET30R066 | 2kW | 0 to 30kV | 0.066A | 2U | Datasheet | RFQ |
![]() | ET40N050 | 2kW | 0 to -40kV | 0.05A | 2U | Datasheet | RFQ |
![]() | ET40P050 | 2kW | 0 to 40kV | 0.05A | 2U | Datasheet | RFQ |
![]() | ET40R050 | 2kW | 0 to 40kV | 0.05A | 2U | Datasheet | RFQ |
![]() | ET50N040 | 2kW | 0 to -50kV | 0.04A | 2U | Datasheet | RFQ |
![]() | ET50P040 | 2kW | 0 to 50kV | 0.04A | 2U | Datasheet | RFQ |
![]() | ET50R040 | 2kW | 0 to 50kV | 0.04A | 2U | Datasheet | RFQ |
![]() | ET60N033 | 2kW | 0 to -60kV | 0.033A | 2U | Datasheet | RFQ |
![]() | ET60P033 | 2kW | 0 to 60kV | 0.033A | 2U | Datasheet | RFQ |
![]() | ET60R033 | 2kW | 0 to 60kV | 0.033A | 2U | Datasheet | RFQ |