F Series
10W ultra-miniature DC-HVDC converters with outputs 0 - 100V to 0 - 12kV DC
The F Series is a broad line of robust, field-proven DC to HVDC converters which deliver 10 Watts continuous output power. Outputs range from 100V to 12kV.
The input and output are galvanically isolated so a unit can be used to deliver a positive or negative high voltage output. The output voltage is proportional to input voltage with a low 0.7V typical turn-on voltage.
The F Series employs a quasi-sinewave oscillator, a fully enclosed transformer, input and output filtering, and a 5-sided metal enclosure. As a result, these modules exhibit very low EMI/RFI, noise and ripple.
A dual output option has a center-tap pin which, when grounded provides both positive and negative outputs from one compact module.
Features
- Output voltages up to 12kVDC
- Isolated output voltage proportional to input voltage
- Positive or negative, reversible polarity
- General purpose, cost effective
- Low turn on voltage: <0.7VDC
- Input voltage 0 to 12VDC, or 0 to 15VDC
- Very low I/O leakage current
- Low noise, quasi-sinewave resonant oscillator
- MTBF>810khrs
- 3 year warranty
Image | Model Name | Power | Output Voltage | Input Voltage | Output Regulation | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | F02CT | 10W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F02 | 10W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F04CT | 10W | 0 to 400V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F03 | 10W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F04 | 10W | 0 to 400V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F05 | 10W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F10CT | 10W | 0 to 1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F06 | 10W | 0 to 600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F08 | 10W | 0 to 800V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F10 | 10W | 0 to 1kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F12 | 10W | 0 to 1.2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F15 | 10W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F30CT | 10W | 0 to 3kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F20 | 10W | 0 to 2kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F50CT | 10W | 0 to 5kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F30 | 10W | 0 to 3kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F60CT | 10W | 0 to 6kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F40 | 10W | 0 to 4kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F50 | 10W | 0 to 5kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F60 | 10W | 0 to 6kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F80 | 10W | 0 to 8kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F02RH | 10W | 0 to 200V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F03CT | 10W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F03H | 10W | 0 to 300V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F04CTH | 10W | 0 to 400V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F04H | 10W | 0 to 400V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F05H | 10W | 0 to 500V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F06CT | 10W | 0 to 600V | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F101R | 10W | 0 to 10kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F121 | 10W | 0 to 12kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F121CT | 10W | 0 to 12kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F15CTH | 10W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F15H | 10W | 0 to 1.5kV | 0.7 to 12VDC | Proportional | Datasheet | Stock | RFQ |
![]() | F60H | 10W | 0 to 6kV | 0.7 to 15VDC | Proportional | Datasheet | Stock | RFQ |