FCB100 Series
100W fan cooled 80W convection cooled 4”x 2” open frame AC-DC power supply with medical (BF), ITE & household approvals
The FCB100 is a series of open frame AC-DC power supplies designed for medical devices (including BF), industrial electronics, ITE & household applications.
The FCB100 is compliant with class B conducted & radiated emissions, can be used in both class I & class II installations and the wide 80VAC to 264VAC operating input range makes it ideal for both home healthcare applications and in hospital use.
With both convection and fan cooled ratings, extremely low emissions, and safety & EMC certification for global use, the FCB100 benefits system designers with easy integration into a wide range of applications across multiple end markets.
Features
- 100W fan cooled 80W convection cooled
- 4” x 2” footprint, 1.25” profile
- Regulated single outputs from 12 to 48VDC
- Input range 80 to 264VAC
- Class I & class II applications
- Medical (BF), ITE & household approvals
- Class B conducted & radiated emissions
- Short circuit, overvoltage & overload protection
- <0.3W no load input power
- -25°C to +70°C operating temperature
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
FCB100US12 | 100W | Single Phase | 12V | 8.3A | Datasheet | Stock | RFQ | |
FCB100US15 | 100W | Single Phase | 15V | 6.7A | Datasheet | Stock | RFQ | |
FCB100US19 | 100W | Single Phase | 19V | 5.3A | Datasheet | Stock | RFQ | |
FCB100US24 | 100W | Single Phase | 24V | 4.2A | Datasheet | Stock | RFQ | |
FCB100US36 | 100W | Single Phase | 36V | 2.8A | Datasheet | Stock | RFQ | |
FCB100US48 | 100W | Single Phase | 48V | 2.1A | Datasheet | Stock | RFQ |