New products available
This product is available for purchase, but there are newer products available. See related products for more information.

Features
- 400 W Continuous, 600 W Peak
- IT and Medical Approvals
- 80 V 275 VAC Operation
- Low Noise Fan
- Screw Terminals
- 5 V Standby, AC OK and Remote On/Off
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | FCM400PS12 | 400W | Single Phase | 12V | 33.3A | Datasheet | Stock | RFQ |
![]() | FCM400PS15 | 400W | Single Phase | 15V | 26.6A | Datasheet | Stock | RFQ |
![]() | FCM400PS24 | 400W | Single Phase | 24V | 16.6A | Datasheet | Stock | RFQ |
![]() | FCM400PS28 | 400W | Single Phase | 28V | 14.2A | Datasheet | Stock | RFQ |
![]() | FCM400PS36 | 400W | Single Phase | 36V | 11.1A | Datasheet | Stock | RFQ |
![]() | FCM400PS48 | 400W | Single Phase | 48V | 8.3A | Datasheet | Stock | RFQ |