FCS40 Series

76.2 x 50.8mm (3" X 2 open frame 40W AC-DC power supplies for household appliance, medical (2 x MOPP) & ITE applications

The FCS40 low-profile, open-frame power supplies address the need for low-cost 40W solutions that support a broad range of applications within the medical (2 x MOPP), domestic/household and ITE/industrial electronics sectors.

The FCS40 is designed for integration into multiple end equipment markets with international agency approvals, high efficiency and low emissions. 

 

Features

  • 40W convection cooled
  • 76.2 x 50.8mm (3" x 2") footprint, 26.4mm profile
  • Regulated single outputs 12V to 48VDC
  • Input range 80 to 264VAC
  • Medical, ITE & household appliance approvals
  • Class I & Class II installations
  • Less than 0.3W no load input power
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
FCS40US12 40W Single Phase 12V 3.34A Datasheet Stock RFQ
FCS40US15 40W Single Phase 15V 2.67A Datasheet Stock RFQ
FCS40US18 40W Single Phase 18V 2.23A Datasheet Stock RFQ
FCS40US24 40W Single Phase 24V 1.67A Datasheet Stock RFQ
FCS40US36 40W Single Phase 36V 1.11A Datasheet Stock RFQ
FCS40US48 40W Single Phase 48V 0.83A Datasheet Stock RFQ