FCS60 Series
4" X 2" open frame 60W AC-DC power supplies for household appliance, medical (2 x MOPP) & ITE applications
The FCS60 low-profile, open-frame power supplies address the need for low-cost 60W solutions that support a broad range of applications within the medical (2 x MOPP), domestic/household and ITE/industrial electronics sectors.
The FCS60 is designed for integration into multiple end equipment markets with international agency approvals, high efficiency and low emissions.
Features
- 60W convection cooled
- 4" x 2" footprint, 1.04” profile
- Regulated single outputs 12V to 48VDC
- input range 80 to 264VAC
- Medical, ITE & household appliance approvals
- Class I & Class II installations
- High power density
- Less than 0.3W no load input power
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
FCS60US12 | 60W | Single Phase | 12V | 5A | Datasheet | Stock | RFQ | |
FCS60US15 | 60W | Single Phase | 15V | 4A | Datasheet | Stock | RFQ | |
FCS60US18 | 60W | Single Phase | 18V | 3.33A | Datasheet | Stock | RFQ | |
FCS60US24 | 60W | Single Phase | 24V | 2.5A | Datasheet | Stock | RFQ | |
FCS60US36 | 60W | Single Phase | 36V | 1.67A | Datasheet | Stock | RFQ | |
FCS60US48 | 60W | Single Phase | 48V | 1.25A | Datasheet | Stock | RFQ |