FDMM Series
IEC inlet with line filter & single fuse holder for medical equipment applications
The FDMM has an IEC320-C14 inlet with a front accessible (when the mains connector is disconnected) dual fuse holder, combined with a low earth leakage medical IEC inlet filter in a compact single housing. It is suitable for mains powered medical equipment where dual fusing and low earth leakage current is required.
Providing excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.
Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.
Features
- IEC320-C14 filtered inlet
- Dual fuse
- Screw mount
- Compact design
- Medical application
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6 & 10A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
Image | Model Name | Rated Current | Rated Voltage | Mounting | Filter Stages | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
FDMM01SFR | 1 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FDMM03SFR | 3 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FDMM06SFR | 6 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ | |
FDMM10SFR | 10 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |