FFSA Series
Switched IEC inlet with line filter & single fuse holder
Combining a double pole switch, front accessible (when the mains connector is disconnected) single fuse and a filtered IEC320-C14 inlet in a compact single housing, the FFSA is designed for ITE applications.
When fitted to mains powered equipment, they provide excellent attenuation to conducted electro-magnetic interference from the mains supply, whilst reducing any conducted emissions from within the equipment onto the mains supply.
Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.
Features
- IEC320-C14 filtered inlet
- Single fuse
- Input switch
- Screw mount
- Compact design
- ITE versions
- Voltage range 0 to 250VAC
- Current rating 1, 2, 4, 6 & 10A
- 6.3 x 0.8mm faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
Image | Model Name | Rated Current | Rated Voltage | Mounting | Filter Stages | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | FFSAS01BFR | 1 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FFSAS02BFR | 2 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FFSAS04BFR | 4 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FFSAS06BFR | 6 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |
![]() | FFSAS10BFR | 10 | 0 - 250VAC | Panel Mount | Single | Datasheet | Stock | RFQ |