FIHM Series
Medical dual stage chassis mount filter
The FIHM high attenuation dual stage filters are housed in a compact, chassis mounting metal case, for medical applications with a low 5µA @250VAC earth leakage. Input and output connections are via 6.3 x 0.8mm Faston terminals.
The filter should be fitted as close as possible to the mains cable entry point to minimize any radiated emissions from the mains cable within the equipment.
Suitable for class I appliances, all models feature a shielded metal body, and are fitted with a bleed resistor to safely discharge the filter capacitors when power is disconnected.
Features
- Chassis mount filter
- Dual stage
- Compact design
- Medical version
- Voltage range 0 to 250VAC
- Current rating 1, 3, 6, 10, 15 & 20A
- 6.3 x 0.8mm Faston terminals
- Bleed resistor
- Shielded metal body
- Wide operating temperature range
- 3 year warranty
Image | Model Name | Rated Current | Rated Voltage | Mounting | Filter Stages | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() | FIHMA01C1F | 1 | 0 - 250VAC | Chassis Mount | Dual | Datasheet | Stock | RFQ |
![]() | FIHMA03C1F | 3 | 0 - 250VAC | Chassis Mount | Dual | Datasheet | Stock | RFQ |
![]() | FIHMA06C1F | 6 | 0 - 250VAC | Chassis Mount | Dual | Datasheet | Stock | RFQ |
![]() | FIHMA10C2F | 10 | 0 - 250VAC | Chassis Mount | Dual | Datasheet | Stock | RFQ |
![]() | FIHMA15C2F | 15 | 0 - 250VAC | Chassis Mount | Dual | Datasheet | Stock | RFQ |
![]() | FIHMA20C2F | 20 | 0 - 250VAC | Chassis Mount | Dual | Datasheet | Stock | RFQ |