FJ Series
120W regulated high voltage AC-DC power supplies with outputs from 0 - 1kVDC to 0 - 60kVDC
The 120W FJ series is a high quality, high performance, high reliability & high stability high voltage power supply with low ripple & noise. Air insulation reduces weight and facilitates a lower cost of ownership.
A variety of output control options, input voltages and low output discharge currents, makes integrating this power supply into a new system or tool simple.
It has been designed for electrical design engineers & system integration engineers in a wide range of industries including ion implant, electron-beam welding & electron-beam additive manufacturing & many other application specific markets who are challenged with limited high voltage integration experience & tight timelines.
Features
- Output voltages 0-1kVDC to 0-60kVDC
- 1U 19" rack mount
- RS232/USB control & monitor standard, Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.02% RMS of rated voltage at full load
- Voltage & current monitor outputs
- Single phase 100-264VAC input
- Efficiency >85%
- Air Insulated
- Short circuit, arc & overload protection
- CE marked for EMC, low voltage (LVD) & RoHS directives
- Operating temperature: -20°C to +40°C
- 3 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
![]() | FJ01.5N80 | 120W | 0 to -1.5kV | 0.08A | 1U | Datasheet | RFQ |
![]() | FJ01.5P80 | 120W | 0 to 1.5kV | 0.08A | 1U | Datasheet | RFQ |
![]() | FJ01.5R80 | 120W | 0 to 1.5kV | 0.08A | 1U | Datasheet | RFQ |
![]() | FJ01N120 | 120W | 0 to -1kV | 0.125A | 1U | Datasheet | RFQ |
![]() | FJ01P120 | 120W | 0 to 1kV | 0.125A | 1U | Datasheet | RFQ |
![]() | FJ01R120 | 120W | 0 to 1kV | 0.125A | 1U | Datasheet | RFQ |
![]() | FJ02N60.0 | 120W | 0 to -2kV | 0.06A | 1U | Datasheet | RFQ |
![]() | FJ02P60.0 | 120W | 0 to 2kV | 0.06A | 1U | Datasheet | RFQ |
![]() | FJ02R60.0 | 120W | 0 to 2kV | 0.06A | 1U | Datasheet | RFQ |
![]() | FJ03N40.0 | 120W | 0 to -3kV | 0.04A | 1U | Datasheet | RFQ |
![]() | FJ03P40.0 | 120W | 0 to 3kV | 0.04A | 1U | Datasheet | RFQ |
![]() | FJ03R40.0 | 120W | 0 to 3kV | 0.04A | 1U | Datasheet | RFQ |
![]() | FJ05N24.0 | 120W | 0 to -5kV | 0.024A | 1U | Datasheet | RFQ |
![]() | FJ05P24.0 | 120W | 0 to 5kV | 0.024A | 1U | Datasheet | RFQ |
![]() | FJ05R24.0 | 120W | 0 to 5kV | 0.024A | 1U | Datasheet | RFQ |
![]() | FJ06N20.0 | 120W | 0 to -6kV | 0.02A | 1U | Datasheet | RFQ |
![]() | FJ06P20.0 | 120W | 0 to 6kV | 0.02A | 1U | Datasheet | RFQ |
![]() | FJ06R20.0 | 120W | 0 to 6kV | 0.02A | 1U | Datasheet | RFQ |
![]() | FJ08N15.0 | 120W | 0 to -8kV | 0.015A | 1U | Datasheet | RFQ |
![]() | FJ08P15.0 | 120W | 0 to 8kV | 0.015A | 1U | Datasheet | RFQ |
![]() | FJ08R15.0 | 120W | 0 to 8kV | 0.015A | 1U | Datasheet | RFQ |
![]() | FJ10N12.0 | 120W | 0 to -10kV | 0.012A | 1U | Datasheet | RFQ |
![]() | FJ10P12.0 | 120W | 0 to 10kV | 0.012A | 1U | Datasheet | RFQ |
![]() | FJ10R12.0 | 120W | 0 to 10kV | 0.012A | 1U | Datasheet | RFQ |
![]() | FJ12N10.0 | 120W | 0 to -12kV | 0.01A | 1U | Datasheet | RFQ |
![]() | FJ12P10.0 | 120W | 0 to 12kV | 0.01A | 1U | Datasheet | RFQ |
![]() | FJ12R10.0 | 120W | 0 to 12kV | 0.01A | 1U | Datasheet | RFQ |
![]() | FJ15N08.0 | 120W | 0 to -15kV | 0.008A | 1U | Datasheet | RFQ |
![]() | FJ15P08.0 | 120W | 0 to 15kV | 0.008A | 1U | Datasheet | RFQ |
![]() | FJ15R08.0 | 120W | 0 to 15kV | 0.008A | 1U | Datasheet | RFQ |
![]() | FJ20N06.0 | 120W | 0 to -20kV | 0.006A | 1U | Datasheet | RFQ |
![]() | FJ20P06.0 | 120W | 0 to 20kV | 0.006A | 1U | Datasheet | RFQ |
![]() | FJ20R06.0 | 120W | 0 to 20kV | 0.006A | 1U | Datasheet | RFQ |
![]() | FJ25N04.8 | 120W | 0 to -25kV | 0.0048A | 1U | Datasheet | RFQ |
![]() | FJ25P04.8 | 120W | 0 to 25kV | 0.0048A | 1U | Datasheet | RFQ |
![]() | FJ25R04.8 | 120W | 0 to 25kV | 0.0048A | 1U | Datasheet | RFQ |
![]() | FJ30N04.0 | 120W | 0 to -30kV | 0.004A | 1U | Datasheet | RFQ |
![]() | FJ30P04.0 | 120W | 0 to 30kV | 0.004A | 1U | Datasheet | RFQ |
![]() | FJ30R04.0 | 120W | 0 to 30kV | 0.004A | 1U | Datasheet | RFQ |
![]() | FJ40N03.0 | 120W | 0 to -40kV | 0.003A | 1U | Datasheet | RFQ |
![]() | FJ40P03.0 | 120W | 0 to 40kV | 0.003A | 1U | Datasheet | RFQ |
![]() | FJ40R03.0 | 120W | 0 to 40kV | 0.003A | 1U | Datasheet | RFQ |
![]() | FJ50N02.4 | 120W | 0 to -50kV | 0.0024A | 1U | Datasheet | RFQ |
![]() | FJ50P02.4 | 120W | 0 to 50kV | 0.0024A | 1U | Datasheet | RFQ |
![]() | FJ50R02.4 | 120W | 0 to 50kV | 0.0024A | 1U | Datasheet | RFQ |
![]() | FJ60N02.0 | 120W | 0 to -60kV | 0.002A | 1U | Datasheet | RFQ |
![]() | FJ60P02.0 | 120W | 0 to 60kV | 0.002A | 1U | Datasheet | RFQ |
![]() | FJ60R02.0 | 120W | 0 to 60kV | 0.002A | 1U | Datasheet | RFQ |