GCS265 Series
265W fan cooled 180W convection cooled open frame AC-DC power supplies with medical & ITE approvals
Approved for Class I and Class II applications, the GCS265 is packaged in a 5.0" x 3.5" x 1.43" open frame format and achieves EN55011/32 Level B conducted emissions compliance whilst maintaining very low earth leakage currents, making it suitable for a wide range of 1U and other industrial electronics, IT and medical applications.
Additional features include a DC OK signal for remote monitoring, remote On/Off and a 5VDC/3A isolated auxilliary supply present when AC applied.
Features
- 265W fan cooled 180W convection cooled
- 5" x 3" footprint, 1.43" profile
- Regulated single outputs 12V to 48VDC
- Input range 85 to 264VAC
- Medical & ITE safety approvals
- Class I or Class II applications
- Power fail & remote On/Off
- 5V/3A standby output
- Class B emissions
- -40°C to +70°C operation
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
GCS265PS12 | 265W | Single Phase | 12V | 20.8A | Datasheet | Stock | RFQ | |
GCS265PS15 | 265W | Single Phase | 15V | 16.7A | Datasheet | Stock | RFQ | |
GCS265PS24 | 265W | Single Phase | 24V | 10.4A | Datasheet | Stock | RFQ | |
GCS265PS28 | 265W | Single Phase | 28V | 8.9A | Datasheet | Stock | RFQ | |
GCS265PS48 | 265W | Single Phase | 48V | 5.2A | Datasheet | Stock | RFQ |