GCU500 Series

500W chassis mount AC-DC power supplies with medical (2 x MOPP) & ITE approvals

The chassis mount GCU500, with both Medical 2 x MOPP (Input to Output), 1 x MOPP (Input to Ground) & ITE safety approvals. Available in two case styles: U channel (250W convection, 500W with external 10CFM fan cooling) or enclosed 500W with built-in fan cooling (model numbers with suffix -EF).

With a profile below 1U the GCU500 achieves EN55011/32 Level B conducted emissions compliance whilst maintaining very low earth leakage currents making it suitable for medical, industrial electronics and ITE applications.

Features

  • 500W fan cooled 250W convection cooled
  • 6.5” x 3.3” footprint, 1.55” profile
  • Regulated single outputs 12V to 48VDC
  • Input range 85 to 264VAC
  • Medical (2 x MOPP) & ITE safety approvals
  • Class B emissions
  • Power fail, remote On/Off & remote sense
  • 5V 0.2A standby
  • 12V 0.5A fan supply
  • -40°C to +70°C operation
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
GCU500PS12 500W Single Phase 12V 41.7A Datasheet Stock RFQ
GCU500PS15 500W Single Phase 15V 33.4A Datasheet Stock RFQ
GCU500PS18 500W Single Phase 18V 27.8A Datasheet Stock RFQ
GCU500PS24 500W Single Phase 24V 20.8A Datasheet Stock RFQ
GCU500PS36 500W Single Phase 36V 13.9A Datasheet Stock RFQ
GCU500PS48 500W Single Phase 48V 10.4A Datasheet Stock RFQ
GCU500PS12-EF 500W Single Phase 12V 41.7A Datasheet Stock RFQ
GCU500PS15-EF 500W Single Phase 15V 33.4A Datasheet Stock RFQ
GCU500PS18-EF 500W Single Phase 18V 27.8A Datasheet Stock RFQ
GCU500PS24-EF 500W Single Phase 24V 20.8A Datasheet Stock RFQ
GCU500PS36-EF 500W Single Phase 36V 13.9A Datasheet Stock RFQ
GCU500PS48-EF 500W Single Phase 48V 10.4A Datasheet Stock RFQ