GX Series
25kW enclosed, programmable, low ripple high voltage power supplies up to 100kV
A range of enclosed, programmable, low ripple, high voltage power supplies capable of supplying voltages up to 100kV and power to 25kW.
The GX series are fast response units with tight regulation, they are air insulated thereby offering a lower cost of life ownership, are lighter and are more environmentally friendly than potted or oil insulated alternatives.
Designed for parallel operation up to 200kW and all versions have Arc Quench & Arc Count features to both protect the load and PSU
Features
- Output voltages 0-1kVDC to 0-100kVDC
- Parallelable up to 200kW
- 11U 19" rack mount
- 0 to 100% programmable voltage & current
- RS232/USB digital control. Ethernet is optional
- Output voltage & current regulated
- Low ripple <0.1% RMS of rated voltage at full load
- Voltage & current monitor outputs
- 3 phase 480VAC input standard 380/415VAC options
- Efficiency >80%
- Air insulated
- Short circuit, arc & overload protection
- 0°C to +40°C operating temperature
- 3 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
![]() | GX005N5.0 | 25kW | 0 to 5kV | 5A | 11U | Datasheet | RFQ |
![]() | GX005P5.0 | 25kW | 0 to 5kV | 5A | 11U | Datasheet | RFQ |
![]() | GX005R5.0 | 25kW | 0 to 5kV | 5A | 11U | Datasheet | RFQ |
![]() | GX006N4.1 | 25kW | 0 to 6kV | 4.15A | 11U | Datasheet | RFQ |
![]() | GX006P4.1 | 25kW | 0 to 6kV | 4.15A | 11U | Datasheet | RFQ |
![]() | GX006R4.1 | 25kW | 0 to 6kV | 4.15A | 11U | Datasheet | RFQ |
![]() | GX008N3.1 | 25kW | 0 to 8kV | 3.15A | 11U | Datasheet | RFQ |
![]() | GX008P3.1 | 25kW | 0 to 8kV | 3.15A | 11U | Datasheet | RFQ |
![]() | GX008R3.1 | 25kW | 0 to 8kV | 3.15A | 11U | Datasheet | RFQ |
![]() | GX010N2.5 | 25kW | 0 to 10kV | 2.5A | 11U | Datasheet | RFQ |
![]() | GX010P2.5 | 25kW | 0 to 10kV | 2.5A | 11U | Datasheet | RFQ |
![]() | GX010R2.5 | 25kW | 0 to 10kV | 2.5A | 11U | Datasheet | RFQ |
![]() | GX012N2.1 | 25kW | 0 to 12kV | 2.1A | 11U | Datasheet | RFQ |
![]() | GX012P2.1 | 25kW | 0 to 12kV | 2.1A | 11U | Datasheet | RFQ |
![]() | GX012R2.1 | 25kW | 0 to 12kV | 2.1A | 11U | Datasheet | RFQ |
![]() | GX015N1.6 | 25kW | 0 to 15kV | 1.65A | 11U | Datasheet | RFQ |
![]() | GX015P1.6 | 25kW | 0 to 15kV | 1.65A | 11U | Datasheet | RFQ |
![]() | GX015R1.6 | 25kW | 0 to 15kV | 1.65A | 11U | Datasheet | RFQ |
![]() | GX020N1.25 | 25kW | 0 to 20kV | 1.25A | 11U | Datasheet | RFQ |
![]() | GX020P1.25 | 25kW | 0 to 20kV | 1.25A | 11U | Datasheet | RFQ |
![]() | GX020R1.25 | 25kW | 0 to 20kV | 1.25A | 11U | Datasheet | RFQ |
![]() | GX025N1.0 | 25kW | 0 to 25kV | 1A | 11U | Datasheet | RFQ |
![]() | GX025P1.0 | 25kW | 0 to 25kV | 1A | 11U | Datasheet | RFQ |
![]() | GX025R1.0 | 25kW | 0 to 25kV | 1A | 11U | Datasheet | RFQ |
![]() | GX030N835 | 25kW | 0 to 30kV | 0.835A | 11U | Datasheet | RFQ |
![]() | GX030P835 | 25kW | 0 to 30kV | 0.835A | 11U | Datasheet | RFQ |
![]() | GX030R835 | 25kW | 0 to 30kV | 0.835A | 11U | Datasheet | RFQ |
![]() | GX040N625 | 25kW | 0 to 40kV | 0.625A | 11U | Datasheet | RFQ |
![]() | GX040P625 | 25kW | 0 to 40kV | 0.625A | 11U | Datasheet | RFQ |
![]() | GX040R625 | 25kW | 0 to 40kV | 0.625A | 11U | Datasheet | RFQ |
![]() | GX050N500 | 25kW | 0 to 50kV | 0.5A | 11U | Datasheet | RFQ |
![]() | GX050P500 | 25kW | 0 to 50kV | 0.5A | 11U | Datasheet | RFQ |
![]() | GX050R500 | 25kW | 0 to 50kV | 0.5A | 11U | Datasheet | RFQ |
![]() | GX060N415 | 25kW | 0 to 60kV | 0.415A | 11U | Datasheet | RFQ |
![]() | GX060P415 | 25kW | 0 to 60kV | 0.415A | 11U | Datasheet | RFQ |
![]() | GX060R415 | 25kW | 0 to 60kV | 0.415A | 11U | Datasheet | RFQ |
![]() | GX070N360 | 25kW | 0 to 70kV | 0.36A | 11U | Datasheet | RFQ |
![]() | GX070P360 | 25kW | 0 to 70kV | 0.36A | 11U | Datasheet | RFQ |
![]() | GX070R360 | 25kW | 0 to 70kV | 0.36A | 11U | Datasheet | RFQ |
![]() | GX080N315 | 25kW | 0 to 80kV | 0.315A | 11U | Datasheet | RFQ |
![]() | GX080P315 | 25kW | 0 to 80kV | 0.315A | 11U | Datasheet | RFQ |
![]() | GX080R315 | 25kW | 0 to 80kV | 0.315A | 11U | Datasheet | RFQ |
![]() | GX100N250 | 25kW | 0 to 100kV | 0.25A | 11U | Datasheet | RFQ |
![]() | GX100P250 | 25kW | 0 to 100kV | 0.25A | 11U | Datasheet | RFQ |
![]() | GX100R250 | 25kW | 0 to 100kV | 0.25A | 11U | Datasheet | RFQ |