![](https://www.xppower.com/images/legacy-not-manufactured-icon.png)
Unfortunately, this series is no longer available.
Please contact us using the button below and our sales team will be able to provide the most suitable alternative.
![](https://www.xppower.com/storage/products/images/HCE_prod_lrg.jpg)
HCE140 Series
140W regulated high voltage AC-DC power supplies with outputs from 0-125VDC to 0-35kVDC
The HCE140 series power supplies are highly stable switch-mode power supplies with low ripple.
Due to the high switching frequency a low residual ripple is achieved in the generated output voltage, with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The compact lightweight eurocasette design provides ease of integration via a 6U (for 140W & 350W modules) subrack (19” mounting).
Features
- Output voltages 0-125VDC to 0-35kVDC
- Single phase AC input
- Continuous operation at full rated power
- Screwdriver operated multi-turn potentiometer for voltage setting
- Screwdriver operated multi-turn potentiometer for current limit setting
- Control mode display with LED’s
- Constant voltage (CV) or constant current (CC) operation with automatic transfer
- Analog programming/interface with set point inputs
- HV on/off
- Front panel output sockets for voltage & current monitors
- Short circuit & arc protection
- 2 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
HCE140-125P | 140W | Single Phase | 125V | 1A | Datasheet | Stock | RFQ |
![]() |
HCE140-125N | 140W | Single Phase | -125V | 1A | Datasheet | Stock | RFQ |
![]() |
HCE140-200P | 140W | Single Phase | 200V | 0.6A | Datasheet | Stock | RFQ |
![]() |
HCE140-200N | 140W | Single Phase | -200V | 0.6A | Datasheet | Stock | RFQ |
![]() |
HCE140-350P | 140W | Single Phase | 350V | 0.4A | Datasheet | Stock | RFQ |
![]() |
HCE140-350N | 140W | Single Phase | -350V | 0.4A | Datasheet | Stock | RFQ |
![]() |
HCE140-650P | 140W | Single Phase | 650V | 0.2A | Datasheet | Stock | RFQ |
![]() |
HCE140-650N | 140W | Single Phase | -650V | 0.2A | Datasheet | Stock | RFQ |
![]() |
HCE140-1250P | 140W | Single Phase | 1250V | 0.1A | Datasheet | Stock | RFQ |
![]() |
HCE140-1250N | 140W | Single Phase | -1250V | 0.1A | Datasheet | Stock | RFQ |
![]() |
HCE140-2000P | 140W | Single Phase | 2000V | 0.06A | Datasheet | Stock | RFQ |
![]() |
HCE140-2000N | 140W | Single Phase | -2000V | 0.06A | Datasheet | Stock | RFQ |
![]() |
HCE140-3500P | 140W | Single Phase | 3500V | 0.04A | Datasheet | Stock | RFQ |
![]() |
HCE140-3500N | 140W | Single Phase | -3500V | 0.04A | Datasheet | Stock | RFQ |
![]() |
HCE140-6500P | 140W | Single Phase | 6500V | 0.02A | Datasheet | Stock | RFQ |
![]() |
HCE140-6500N | 140W | Single Phase | -6500V | 0.02A | Datasheet | Stock | RFQ |
![]() |
HCE140-12500P | 140W | Single Phase | 12500V | 0.01A | Datasheet | Stock | RFQ |
![]() |
HCE140-12500N | 140W | Single Phase | -12500V | 0.01A | Datasheet | Stock | RFQ |
![]() |
HCE140-20000P | 140W | Single Phase | 20000V | 0.006A | Datasheet | Stock | RFQ |
![]() |
HCE140-20000N | 140W | Single Phase | -20000V | 0.006A | Datasheet | Stock | RFQ |
![]() |
HCE140-35000P | 140W | Single Phase | 35000V | 0.004A | Datasheet | Stock | RFQ |
![]() |
HCE140-35000N | 140W | Single Phase | -35000V | 0.004A | Datasheet | Stock | RFQ |
Environmental Compliance
No documents yet.
No resources yet.