HCE7 Series
7W regulated high voltage AC-DC power supplies with outputs from 0-125VDC to 0-35kVDC
The HCE7 series power supplies are highly stable switch-mode power supplies with low ripple.
Due to the high switching frequency a low residual ripple is achieved in the generated output voltage, with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The compact lightweight eurocasette design provides ease of integration via a 3U subrack (19” mounting).
Features
- Output voltages 0-125VDC to 0-35kVDC
- Single phase AC input
- Continuous operation at full rated power
- Screwdriver operated multi-turn potentiometer for voltage setting
- Screwdriver operated multi-turn potentiometer for current limit setting
- Control mode display with LED’s
- Constant voltage (CV) or constant current (CC) operation with automatic transfer
- Analog programming/interface with set point inputs
- HV on/off
- Front panel output sockets for voltage & current monitors
- Short circuit & arc protection
- 2 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
HCE7-125P | 7W | Single Phase | 125V | 0.05A | Datasheet | RFQ | ||
HCE7-125N | 7W | Single Phase | -125V | 0.05A | Datasheet | RFQ | ||
HCE7-200P | 7W | Single Phase | 200V | 0.025A | Datasheet | RFQ | ||
HCE7-200N | 7W | Single Phase | -200V | 0.025A | Datasheet | RFQ | ||
HCE7-350P | 7W | Single Phase | 350V | 0.015A | Datasheet | RFQ | ||
HCE7-350N | 7W | Single Phase | -350V | 0.015A | Datasheet | RFQ | ||
HCE7-650P | 7W | Single Phase | 650V | 0.01A | Datasheet | RFQ | ||
HCE7-650N | 7W | Single Phase | -650V | 0.01A | Datasheet | RFQ | ||
HCE7-1250P | 7W | Single Phase | 1250V | 0.005A | Datasheet | RFQ | ||
HCE7-1250N | 7W | Single Phase | -1250V | 0.005A | Datasheet | RFQ | ||
HCE7-2000P | 7W | Single Phase | 2000V | 0.003A | Datasheet | RFQ | ||
HCE7-2000N | 7W | Single Phase | -2000V | 0.003A | Datasheet | RFQ | ||
HCE7-3500P | 7W | Single Phase | 3500V | 0.002A | Datasheet | RFQ | ||
HCE7-3500N | 7W | Single Phase | -3500V | 0.002A | Datasheet | RFQ | ||
HCE7-6500P | 7W | Single Phase | 6500V | 0.001A | Datasheet | RFQ | ||
HCE7-6500N | 7W | Single Phase | -6500V | 0.001A | Datasheet | RFQ | ||
HCE7-12500P | 7W | Single Phase | 12500V | 0.0005A | Datasheet | RFQ | ||
HCE7-12500N | 7W | Single Phase | -12500V | 0.0005A | Datasheet | RFQ | ||
HCE7-20000P | 7W | Single Phase | 20000V | 0.0003A | Datasheet | RFQ | ||
HCE7-20000N | 7W | Single Phase | -20000V | 0.0003A | Datasheet | RFQ | ||
HCE7-35000P | 7W | Single Phase | 35000V | 0.0002A | Datasheet | RFQ | ||
HCE7-35000N | 7W | Single Phase | -35000V | 0.0002A | Datasheet | RFQ |