HCH4K2 Series
4.2kW regulated high voltage AC-DC power supplies with outputs from output voltages 0-65kVDC to 0-300kVDC
The HCH4K2 series of high DC output power supplies principle of operation is that the rectified line voltage drives a square wave generator of fixed frequency, whose AC voltage is transformed, rectified and filtered, producing the output voltage. For regulation, the square wave voltage is pulse width modulated. Depending on voltage and power the units are configured as single or double 19" racks, or for 35kVDC and above, as an oil filled HV container with the power electronics on the top or in a separate rack.
Features
- Output voltages 0-65kVDC to 0-300kVDC
- Voltage and current setting via 10-turn lockable potentiometers with precision scale
- Voltage and current regulation with automatic rapid transition
- Control modes indicated by LEDs
- Inrush current limiting on power up
- Unlimited operation at rated power
- Unlimited operation with rated current in a short-circuit condition
- Efficiency up to 90%
- Short-circuit & arc proof
- Interlock loop monitors the external load & internal loop as standard
- In units up to 20kVDC nominal voltage, the HV-components are air isolated. Units from 35kVDC & above are isolated in oil
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCH4K2-65000P | 4.2kW | 0 to 65kV | 0.06A | - | Datasheet | RFQ | |
HCH4K2-65000N | 4.2kW | 0 to -65kV | 0.06A | - | Datasheet | RFQ | |
HCH4K2-65000R | 4.2kW | 0 to 65kV | 0.06A | - | Datasheet | RFQ | |
HCH4K2-100000P | 4.2kW | 0 to 100kV | 0.04A | - | Datasheet | RFQ | |
HCH4K2-100000N | 4.2kW | 0 to -100kV | 0.04A | - | Datasheet | RFQ | |
HCH4K2-100000R | 4.2kW | 0 to 100kV | 0.04A | - | Datasheet | RFQ | |
HCH4K2-150000P | 4.2kW | 0 to 150kV | 0.025A | - | Datasheet | RFQ | |
HCH4K2-150000N | 4.2kW | 0 to -150kV | 0.025A | - | Datasheet | RFQ | |
HCH4K2-150000R | 4.2kW | 0 to 150kV | 0.025A | - | Datasheet | RFQ | |
HCH4K2-200000P | 4.2kW | 0 to 200kV | 0.02A | - | Datasheet | RFQ | |
HCH4K2-200000N | 4.2kW | 0 to -200kV | 0.02A | - | Datasheet | RFQ | |
HCH4K2-200000R | 4.2kW | 0 to 200kV | 0.02A | - | Datasheet | RFQ | |
HCH4K2-300000P | 4.2kW | 0 to 300kV | 0.012A | - | Datasheet | RFQ | |
HCH4K2-300000N | 4.2kW | 0 to -300kV | 0.012A | - | Datasheet | RFQ | |
HCH4K2-300000R | 4.2kW | 0 to 300kV | 0.012A | - | Datasheet | RFQ |