HCK7K5 Series
7.5kJ/s high voltage AC-DC capacitor chargers with outputs from 0-2kV to 0-12.5kV
The HCK7K5 series are highly-stable DC power supplies, designed specially to meet the requirements of capacitor charging and capacitor conditioning. They feature a robust output resistor to be able to withstand the demands of a pulsed load. The control circuit is designed for fast transitions from constant current to constant voltage operation.
The equipment is suitable for both continuous and pulsed charging, this is achieved using an adjustable constant current without overshoot. Capacitors with a resistive component are also suitable as loads. Usually, an external protective resistor is not required. It is, however, recommended for applications with very high levels of stored energy.
The specified maximum charging power is achieved when charging from zero volt (0) to the rated voltage. The HCK series can operate in circuits where the load capacitor is fully discharged with each pulse, or in circuits where the load capacitor is only partially discharged with each pulse. The charging process can either be continuous or triggered using the external trigger input.
Features
- Designed for HV capacitor conditioning & charging
- Output voltages 0-2kVDC to 0-12.5kVDC
- Three phase AC input
- Continuous operation at full rated power
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via push-button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Short circuit & arc protection
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCK7K5-2000P | 15kW | 0 to 2kV | 7.5A | 12U | Datasheet | RFQ | |
HCK7K5-2000N | 15kW | 0 to -2kV | 7.5A | 12U | Datasheet | RFQ | |
HCK7K5-3500P | 15kW | 0 to 3.5kV | 4.2A | 12U | Datasheet | RFQ | |
HCK7K5-3500N | 15kW | 0 to -3.5kV | 4.2A | 12U | Datasheet | RFQ | |
HCK7K5-6500P | 15kW | 0 to 6.5kV | 2.3A | 12U | Datasheet | RFQ | |
HCK7K5-6500N | 15kW | 0 to -6.5kV | 2.3A | 12U | Datasheet | RFQ | |
HCK7K5-12500P | 15kW | 0 to 12.5kV | 1.2A | 12U | Datasheet | RFQ | |
HCK7K5-12500N | 15kW | 0 to -12.5kV | 1.2A | 12U | Datasheet | RFQ |