No longer manufactured
Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.
Features
- High Efficiency up to 91%
- High Power Density
- Programmable Output Voltage (30%-105%)
- Programmable Output Current (40%-105%)
- Parallel Operation
- Fully Featured Signals & Controls
- 3 Year Warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
HCP1000PS12 | 1000W | Single Phase | 12V | 62A | Datasheet | Stock | RFQ | |
HCP1000PS15 | 1000W | Single Phase | 15V | 50A | Datasheet | Stock | RFQ | |
HCP1000PS24 | 1000W | Single Phase | 24V | 40A | Datasheet | Stock | RFQ | |
HCP1000PS27 | 1000W | Single Phase | 27V | 37A | Datasheet | Stock | RFQ | |
HCP1000PS48 | 1000W | Single Phase | 48V | 21A | Datasheet | Stock | RFQ | |
HCP1500PS12 | 1500W | Single Phase | 12V | 125A | Datasheet | Stock | RFQ | |
HCP1500PS15 | 1500W | Single Phase | 15V | 100A | Datasheet | Stock | RFQ | |
HCP1500PS24 | 1500W | Single Phase | 24V | 62.5A | Datasheet | Stock | RFQ | |
HCP1500PS27 | 1500W | Single Phase | 27V | 55.5A | Datasheet | Stock | RFQ | |
HCP1500PS48 | 1500W | Single Phase | 48V | 31.3A | Datasheet | Stock | RFQ |