HCP14 Series
14W regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-20kV
The HCP14 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.
Features
- Output voltages 0-3.5kVDC to 0-20kVDC
- Single phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP3.5P004 | 14W | 0 to 3.5kV | 0.004A | 3U | Datasheet | RFQ | |
HCP3.5N004 | 14W | 0 to -3.5kV | 0.004A | 3U | Datasheet | RFQ | |
HCP3.5R004 | 14W | 0 to 3.5kV | 0.004A | 3U | Datasheet | RFQ | |
HCP6.5P002 | 14W | 0 to 6.5kV | 0.002A | 3U | Datasheet | RFQ | |
HCP6.5N002 | 14W | 0 to -6.5kV | 0.002A | 3U | Datasheet | RFQ | |
HCP6.5R002 | 14W | 0 to 6.5kV | 0.002A | 3U | Datasheet | RFQ | |
HCP012P001 | 14W | 0 to 12.5kV | 0.001A | 3U | Datasheet | RFQ | |
HCP012N001 | 14W | 0 to -12.5kV | 0.001A | 3U | Datasheet | RFQ | |
HCP012R001 | 14W | 0 to 12.5kV | 0.001A | 3U | Datasheet | RFQ | |
HCP020P0.6 | 14W | 0 to 20kV | 0.0006A | 3U | Datasheet | RFQ | |
HCP020N0.6 | 14W | 0 to -20kV | 0.0006A | 3U | Datasheet | RFQ | |
HCP020R0.6 | 14W | 0 to 20kV | 0.0006A | 3U | Datasheet | RFQ |