HCP140 Series
140W regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-300kV
The HCP140 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog(optional) and digital (optional) operating modes.
Features
- Output voltages 0-3.5kVDC to 0-300kVDC
- Single phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP3.5P040 | 140W | 0 to 3.5kV | 0.04A | 3U | Datasheet | RFQ | |
HCP3.5N040 | 140W | 0 to -3.5kV | 0.04A | 3U | Datasheet | RFQ | |
HCP3.5R040 | 140W | 0 to 3.5kV | 0.04A | 3U | Datasheet | RFQ | |
HCP6.5P020 | 140W | 0 to 6.5kV | 0.02A | 3U | Datasheet | RFQ | |
HCP6.5N020 | 140W | 0 to -6.5kV | 0.02A | 3U | Datasheet | RFQ | |
HCP6.5R020 | 140W | 0 to 6.5kV | 0.02A | 3U | Datasheet | RFQ | |
HCP012P010 | 140W | 0 to 12.5kV | 0.01A | 3U | Datasheet | RFQ | |
HCP012N010 | 140W | 0 to -12.5kV | 0.01A | 3U | Datasheet | RFQ | |
HCP012R010 | 140W | 0 to 12.5kV | 0.01A | 3U | Datasheet | RFQ | |
HCP020P006 | 140W | 0 to 20kV | 0.006A | 3U | Datasheet | RFQ | |
HCP020N006 | 140W | 0 to -20kV | 0.006A | 3U | Datasheet | RFQ | |
HCP020R006 | 140W | 0 to 20kV | 0.006A | 3U | Datasheet | RFQ | |
HCP035P004 | 140W | 0 to 35kV | 0.004A | 3U | Datasheet | RFQ | |
HCP035N004 | 140W | 0 to -35kV | 0.004A | 3U | Datasheet | RFQ | |
HCP030R004 | 140W | 0 to 35kV | 0.004A | 3U | Datasheet | RFQ | |
HCP065P002 | 140W | 0 to 65kV | 0.002A | 3U | Datasheet | RFQ | |
HCP065N002 | 140W | 0 to -65kV | 0.002A | 3U | Datasheet | RFQ | |
HCP100P001 | 140W | 0 to 100kV | 0.001A | 5U | Datasheet | RFQ | |
HCP100N001 | 140W | 0 to -100kV | 0.001A | 5U | Datasheet | RFQ | |
HCP150P0.5 | 140W | 0 to 150kV | 0.0005A | 10U | Datasheet | RFQ | |
HCP150N0.5 | 140W | 0 to -150kV | 0.0005A | 10U | Datasheet | RFQ | |
HCP200P0.4 | 140W | 0 to 200kV | 0.0004A | 12U | Datasheet | RFQ | |
HCP200N0.4 | 140W | 0 to -200kV | 0.0004A | 12U | Datasheet | RFQ | |
HCP300P0.3 | 140W | 0 to 300kV | 0.0003A | 29U | Datasheet | RFQ | |
HCP300N0.3 | 140W | 0 to -300kV | 0.0003A | 29U | Datasheet | RFQ |