HCP15K0 Series
15kW regulated high voltage AC-DC power supplies with outputs 0-3.5kV to 0-12.5kV
The HCP15K0 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.
Features
- Output voltages 0-3.5kVDC to 0-12.5kVDC
- 3 phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP3.5P4K5 | 15kW | 0 to 3.5kV | 4.5A | 12U | Datasheet | RFQ | |
HCP3.5N4K5 | 15kW | 0 to -3.5kV | 4.5A | 12U | Datasheet | RFQ | |
HCP3.5R4K5 | 15kW | 0 to 3.5kV | 4.5A | 12U | Datasheet | RFQ | |
HCP6.5P2K3 | 15kW | 0 to 6.5kV | 2.3A | 12U | Datasheet | RFQ | |
HCP6.5N2K3 | 15kW | 0 to -6.5kV | 2.3A | 12U | Datasheet | RFQ | |
HCP6.5R2K3 | 15kW | 0 to 6.5kV | 2.3A | 12U | Datasheet | RFQ | |
HCP012P1K2 | 15kW | 0 to 12.5kV | 1.2A | 12U | Datasheet | RFQ | |
HCP012N1K2 | 15kW | 0 to -12.5kV | 1.2A | 12U | Datasheet | RFQ | |
HCP012R1K2 | 15kW | 0 to 12.5kV | 1.2A | 12U | Datasheet | RFQ |