HCP1K4 Series
1.4kW regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-300kV
The HCP1K4 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.
Features
- Output voltages 0-3.5kVDC to 0-300kVDC
- Single phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP3.5P400 | 1.4kW | 0 to 3.5kV | 0.4A | 3U | Datasheet | RFQ | |
HCP3.5N400 | 1.4kW | 0 to -3.5kV | 0.4A | 3U | Datasheet | RFQ | |
HCP3.5R400 | 1.4kW | 0 to 3.5kV | 0.4A | 3U | Datasheet | RFQ | |
HCP6.5P200 | 1.4kW | 0 to 6.5kV | 0.2A | 3U | Datasheet | RFQ | |
HCP6.5N200 | 1.4kW | 0 to -6.5kV | 0.2A | 3U | Datasheet | RFQ | |
HCP6.5R200 | 1.4kW | 0 to 6.5kV | 0.2A | 3U | Datasheet | RFQ | |
HCP012P100 | 1.4kW | 0 to 12.5kV | 0.1A | 3U | Datasheet | RFQ | |
HCP012N100 | 1.4kW | 0 to -12.5kV | 0.1A | 3U | Datasheet | RFQ | |
HCP012R100 | 1.4kW | 0 to 12.5kV | 0.1A | 3U | Datasheet | RFQ | |
HCP020P060 | 1.4kW | 0 to 20kV | 0.06A | 3U | Datasheet | RFQ | |
HCP020N060 | 1.4kW | 0 to -20kV | 0.06A | 3U | Datasheet | RFQ | |
HCP020R060 | 1.4kW | 0 to 20kV | 0.06A | 3U | Datasheet | RFQ | |
HCP035P040 | 1.4kW | 0 to 35kV | 0.04A | 3U | Datasheet | RFQ | |
HCP035N040 | 1.4kW | 0 to -35kV | 0.04A | 3U | Datasheet | RFQ | |
HCP035R040 | 1.4kW | 0 to 35kV | 0.04A | 3U | Datasheet | RFQ | |
HCP065P020 | 1.4kW | 0 to 65kV | 0.02A | 8U | Datasheet | RFQ | |
HCP065N020 | 1.4kW | 0 to -65kV | 0.02A | 8U | Datasheet | RFQ | |
HCP065R020 | 1.4kW | 0 to 65kV | 0.02A | 8U | Datasheet | RFQ | |
HCP100P012 | 1.4kW | 0 to 100kV | 0.012A | 9U | Datasheet | RFQ | |
HCP100N012 | 1.4kW | 0 to -100kV | 0.012A | 9U | Datasheet | RFQ | |
HCP150P008 | 1.4kW | 0 to 150kV | 0.008A | 12U | Datasheet | RFQ | |
HCP150N008 | 1.4kW | 0 to -150kV | 0.008A | 12U | Datasheet | RFQ | |
HCP200P006 | 1.4kW | 0 to 200kV | 0.006A | 38U | Datasheet | RFQ | |
HCP200N006 | 1.4kW | 0 to -200kV | 0.006A | 38U | Datasheet | RFQ | |
HCP300P004 | 1.4kW | 0 to 300kV | 0.004A | 38U | Datasheet | RFQ | |
HCP300N004 | 1.4kW | 0 to -300kV | 0.004A | 38U | Datasheet | RFQ |