HCP2K8 Series
2.8kW regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-65kV
The HCP2K8 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.
Features
- Output voltages 0-3.5kVDC to 0-65kVDC
- 3 phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP3.5P800 | 2.8kW | 0 to 3.5kV | 0.8A | 3U | Datasheet | RFQ | |
HCP3.5N800 | 2.8kW | 0 to -3.5kV | 0.8A | 3U | Datasheet | RFQ | |
HCP3.5R800 | 2.8kW | 0 to 3.5kV | 0.8A | 3U | Datasheet | RFQ | |
HCP6.5P400 | 2.8kW | 0 to 6.5kV | 0.4A | 3U | Datasheet | RFQ | |
HCP6.5N400 | 2.8kW | 0 to -6.5kV | 0.4A | 3U | Datasheet | RFQ | |
HCP6.5R400 | 2.8kW | 0 to 6.5kV | 0.4A | 3U | Datasheet | RFQ | |
HCP012P200 | 2.8kW | 0 to 12.5kV | 0.2A | 6U | Datasheet | RFQ | |
HCP012N200 | 2.8kW | 0 to -12.5kV | 0.2A | 6U | Datasheet | RFQ | |
HCP012R200 | 2.8kW | 0 to 12.5kV | 0.2A | 6U | Datasheet | RFQ | |
HCP020P120 | 2.8kW | 0 to 20kV | 0.12A | 6U | Datasheet | RFQ | |
HCP020N120 | 2.8kW | 0 to -20kV | 0.12A | 6U | Datasheet | RFQ | |
HCP020R120 | 2.8kW | 0 to 20kV | 0.12A | 6U | Datasheet | RFQ | |
HCP035P080 | 2.8kW | 0 to 35kV | 0.08A | 6U | Datasheet | RFQ | |
HCP035N080 | 2.8kW | 0 to -35kV | 0.08A | 6U | Datasheet | RFQ | |
HCP035R080 | 2.8kW | 0 to 35kV | 0.08A | 6U | Datasheet | RFQ | |
HCP065P040 | 2.8kW | 0 to 65kV | 0.04A | 8U | Datasheet | RFQ | |
HCP065N040 | 2.8kW | 0 to -65kV | 0.04A | 8U | Datasheet | RFQ | |
HCP065R040 | 2.8kW | 0 to 65kV | 0.04A | 8U | Datasheet | RFQ |