HCP35 Series

35W regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-65kV

The HCP35 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.

The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.

Features

  • Output voltages 0-3.5kVDC to 0-65kVDC
  • Single phase AC input
  • Continuous operation at full rated power
  • Unlimited operation with full rated current in short circuit condition
  • Multi-function control panel with user friendly interface
  • Digital, LAN and USB interface option
  • Analog programming/interface option
  • Manual voltage and current control with digital display
  • Set-point display via a button
  • Set-point adjustment possible with disabled output
  • Push-button switch for output voltage
  • Adjustable overvoltage limit
  • Low ripple
  • Short circuit & arc protection, integrated arc counter
  • HV Release socket for integration of shut down circuits
  • 2 year warranty
Image Model Name Power Output Voltage Output Current Package Size Datasheet RFQ
HCP3.5P010 35W 0 to 3.5kV 0.01A 3U Datasheet RFQ
HCP3.5N010 35W 0 to -3.5kV 0.01A 3U Datasheet RFQ
HCP3.5R010 35W 0 to 3.5kV 0.01A 3U Datasheet RFQ
HCP6.5P005 35W 0 to 6.5kV 0.005A 3U Datasheet RFQ
HCP6.5N005 35W 0 to -6.5kV 0.005A 3U Datasheet RFQ
HCP6.5R005 35W 0 to 6.5kV 0.005A 3U Datasheet RFQ
HCP012P2.5 35W 0 to 12.5kV 0.0025A 3U Datasheet RFQ
HCP012N2.5 35W 0 to -12.5kV 0.0025A 3U Datasheet RFQ
HCP012R2.5 35W 0 to 12.5kV 0.0025A 3U Datasheet RFQ
HCP020P1.5 35W 0 to 20kV 0.0015A 3U Datasheet RFQ
HCP020N1.5 35W 0 to -20kV 0.0015A 3U Datasheet RFQ
HCP020R1.5 35W 0 to 20kV 0.0015A 3U Datasheet RFQ
HCP035P001 35W 0 to 35kV 0.001A 3U Datasheet RFQ
HCP035N001 35W 0 to -35kV 0.001A 3U Datasheet RFQ
HCP035R001 35W 0 to 35kV 0.001A 3U Datasheet RFQ
HCP065P0.5 35W 0 to 65kV 0.0005A 3U Datasheet RFQ
HCP065N0.5 35W 0 to -65kV 0.0005A 3U Datasheet RFQ
HCP065R0.5 35W 0 to 65kV 0.0005A 3U Datasheet RFQ
No documents yet.