HCP4K2 Series
4.2kW regulated high voltage AC-DC power supplies with outputs from 0-20kV to 0-35kV
The HCP4K2 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog (optional) and digital (optional) operating modes.
Features
- Output voltages 0-20kVDC to 0-35kVDC
- 3 phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP020P200 | 4.2kW | 0 to 20kV | 0.2A | 6U | Datasheet | RFQ | |
HCP020N200 | 4.2kW | 0 to -20kV | 0.2A | 6U | Datasheet | RFQ | |
HCP020R200 | 4.2kW | 0 to 20kV | 0.2A | 6U | Datasheet | RFQ | |
HCP035P120 | 4.2kW | 0 to 35kV | 0.12A | 7U | Datasheet | RFQ | |
HCP035N120 | 4.2kW | 0 to -35kV | 0.12A | 7U | Datasheet | RFQ | |
HCP035R120 | 4.2kW | 0 to 35kV | 0.12A | 7U | Datasheet | RFQ |