HCP700 Series
700W regulated high voltage AC-DC power supplies with outputs from 0-3.5kV to 0-300kV
The HCP700 series power supplies are highly stable switch-mode power supplies with low ripple. Due to the high switching frequency the power supply has a low residual ripple in the generated output voltage with high stability, good regulation dynamics, and at the same time only a low amount of stored energy.
The HV output’s polarity is positive or negative; a reverse polarity switch is optionally available. The power supplies can be operated in the local, analog(optional) and digital (optional) operating modes.
Features
- Output voltages 0-3.5kVDC to 0-300kVDC
- Single phase AC input
- Continuous operation at full rated power
- Unlimited operation with full rated current in short circuit condition
- Multi-function control panel with user friendly interface
- Digital, LAN and USB interface option
- Analog programming/interface option
- Manual voltage and current control with digital display
- Set-point display via a button
- Set-point adjustment possible with disabled output
- Push-button switch for output voltage
- Adjustable overvoltage limit
- Low ripple
- Short circuit & arc protection, integrated arc counter
- HV Release socket for integration of shut down circuits
- 2 year warranty
Image | Model Name | Power | Output Voltage | Output Current | Package Size | Datasheet | RFQ |
---|---|---|---|---|---|---|---|
HCP3.5P200 | 700W | 0 to 3.5kV | 0.2A | 3U | Datasheet | RFQ | |
HCP3.5N200 | 700W | 0 to -3.5kV | 0.2A | 3U | Datasheet | RFQ | |
HCP3.5R200 | 700W | 0 to 3.5kV | 0.2A | 3U | Datasheet | RFQ | |
HCP6.5P100 | 700W | 0 to 6.5kV | 0.1A | 3U | Datasheet | RFQ | |
HCP6.5N100 | 700W | 0 to -6.5kV | 0.1A | 3U | Datasheet | RFQ | |
HCP6.5R100 | 700W | 0 to 6.5kV | 0.1A | 3U | Datasheet | RFQ | |
HCP012P050 | 700W | 0 to 12.5kV | 0.05A | 3U | Datasheet | RFQ | |
HCP012N050 | 700W | 0 to -12.5kV | 0.05A | 3U | Datasheet | RFQ | |
HCP012R050 | 700W | 0 to 12.5kV | 0.05A | 3U | Datasheet | RFQ | |
HCP020P030 | 700W | 0 to 20kV | 0.03A | 3U | Datasheet | RFQ | |
HCP020N030 | 700W | 0 to -20kV | 0.03A | 3U | Datasheet | RFQ | |
HCP020R030 | 700W | 0 to 20kV | 0.03A | 3U | Datasheet | RFQ | |
HCP035P020 | 700W | 0 to 35kV | 0.02A | 3U | Datasheet | RFQ | |
HCP035N020 | 700W | 0 to -35kV | 0.02A | 3U | Datasheet | RFQ | |
HCP035R020 | 700W | 0 to 35kV | 0.02A | 3U | Datasheet | RFQ | |
HCP065P010 | 700W | 0 to 65kV | 0.01A | 6U | Datasheet | RFQ | |
HCP065N010 | 700W | 0 to -65kV | 0.01A | 6U | Datasheet | RFQ | |
HCP065R010 | 700W | 0 to -65kV | 0.01A | 6U | Datasheet | RFQ | |
HCP100P006 | 700W | 0 to 100kV | 0.006A | 5U | Datasheet | RFQ | |
HCP100N006 | 700W | 0 to -100kV | 0.006A | 5U | Datasheet | RFQ | |
HCP150P004 | 700W | 0 to 150kV | 0.004A | 10U | Datasheet | RFQ | |
HCP150N004 | 700W | 0 to -150kV | 0.004A | 10U | Datasheet | RFQ | |
HCP200P003 | 700W | 0 to 200kV | 0.003A | 38U | Datasheet | RFQ | |
HCP200N003 | 700W | 0 to -200kV | 0.003A | 38U | Datasheet | RFQ | |
HCP300P002 | 700W | 0 to 300kV | 0.002A | 38U | Datasheet | RFQ | |
HCP300N002 | 700W | 0 to -300kV | 0.002A | 38U | Datasheet | RFQ |