HDA1500 Series

1.5kW programmable power supplies with outputs from 0-12VDC to 0-400VDC

The HDA1500 series of programmable, scalable AC-DC power supplies deliver 1.5kW of power in a high efficiency, high power density chassis mount package. The series provides users with exceptional output voltage and output current programming (0–105%) via multiple digital communication protocols including PMBus, RS485/232, MODBUS and Ethernet.

Active current sharing, an integrated ORing diode for parallel operation, remote on/off control, remote sense functionality, and a 5VDC standby output available when the main supply is active are all features offered by the HDA1500.

The HDA1500’s programmability, scalability, high efficiency, and ITE safety approvals make it ideal for a wide range of test and measurement, factory automation, process control and other industrial technology applications.

Features

  • 1.5kW fan cooled
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12 to 400VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • Multiple digital protocols
  • PMBus, MODBUS, RS232/RS485 & Ethernet
  • Graphical User Interface (GUI)
  • Fully featured signals & controls
  • Parallel operation
  • ITE safety agency approvals
  • High efficiency – up to 93%
  • 5VDC 1A standby supply
  • Overvoltage & overload ptotection
  • Overtemperature protection
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HDA1500PS12-PMB 1500W Single Phase 12V 125A Datasheet Stock RFQ
HDA1500PS15-PMB 1500W Single Phase 15V 100A Datasheet Stock RFQ
HDA1500PS30-PMB 1500W Single Phase 30V 50A Datasheet Stock RFQ
HDA1500PS150-PMB 1500W Single Phase 150V 10A Datasheet Stock RFQ
HDA1500PS250-PMB 1500W Single Phase 250V 6A Datasheet Stock RFQ
HDA1500PS400-PMB 1500W Single Phase 400V 3.75A Datasheet Stock RFQ
HDA1500PS12-ETH 1500W Single Phase 12V 125A Datasheet Stock RFQ
HDA1500PS15-ETH 1500W Single Phase 15V 100A Datasheet Stock RFQ
HDA1500PS30-ETH 1500W Single Phase 30V 50A Datasheet Stock RFQ
HDA1500PS150-ETH 1500W Single Phase 150V 10A Datasheet Stock RFQ
HDA1500PS250-ETH 1500W Single Phase 250V 6A Datasheet Stock RFQ
HDA1500PS400-ETH 1500W Single Phase 400V 3.75A Datasheet Stock RFQ