HDL3000 Series
3kW AC-DC power supplies provide 12 to 60VDC with voltage and current programming
The HDL3000 series offers users both output voltage and output current programming (0 – 105%) via resistance, voltage or digital bus in a very high efficiency, high power density 3kW chassis mount package.
Measuring just 6.69” x 2.52” x 11.02”, the HDL3000 also features active current sharing, built-in ORing diode, remote on/off and a power OK signal. The standby output is available whenever the mains supply is present and can be user selected as either 5V at 0.5A or 9V at 0.3A.
The HDL3000 can serve a multitude of applications where a controllable, high-power capability is required, for example: Battery simulation; Automation; Robotics; Lasers; Electro-plating; Cathodic protection; Test & Measurement; Specialist LED heating/curing.
Features
- 3kW fan cooled
- Single phase input 90 to 264VAC
- Nominal output voltages 12/15/24/30/36/48/60VDC
- Programmable output voltage (0-105%)
- Programmable output current (0-105%)
- ITE safety agency approvals
- Class A conducted & radiated emissions
- High efficiency, up to 93%
- Intelligent fan speed control
- Fully featured signals & controls
- Digital protocol: I²C
- 5VDC 0.5A or 9VDC 0.3A standby
- -20°C to +60°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
HDL3000PS12 | 3000W | Single Phase | 12V | 200A | Datasheet | Stock | RFQ | |
HDL3000PS15 | 3000W | Single Phase | 15V | 160A | Datasheet | Stock | RFQ | |
HDL3000PS24 | 3000W | Single Phase | 24V | 125A | Datasheet | Stock | RFQ | |
HDL3000PS30 | 3000W | Single Phase | 30V | 100A | Datasheet | Stock | RFQ | |
HDL3000PS36 | 3000W | Single Phase | 36V | 83.6A | Datasheet | Stock | RFQ | |
HDL3000PS48 | 3000W | Single Phase | 48V | 62.5A | Datasheet | Stock | RFQ | |
HDL3000PS60 | 3000W | Single Phase | 60V | 50A | Datasheet | Stock | RFQ |