HDS1500 Series

1.5kW AC-DC power supplies provide 12 to 60VDC with voltage and current programming

The HDS1500 series offers users both output voltage and output current programming (0 – 105%) via resistance, voltage or I²C bus in a very high efficiency, high power density 1.5kW chassis mount package.

Measuring just 12.32” x 2.5” x 5.0”, the HDS1500 also features active current sharing, remote On/Off, remote sense and a power OK signal. The standby output is available whenever the mains supply is present and can be user selected as either 5V at 0.5A or 9V at 0.3A.

 

Features

  • 1.5kW fan cooled 
  • Single phase input 90 to 264VAC
  • Nominal output voltages 12 to 60VDC
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • High efficiency up to 93%
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HDS1500PS12 1500W Single Phase 12V 125A Datasheet Stock RFQ
HDS1500PS15 1500W Single Phase 15V 100A Datasheet Stock RFQ
HDS1500PS24 1500W Single Phase 24V 62.5A Datasheet Stock RFQ
HDS1500PS30 1500W Single Phase 30V 50A Datasheet Stock RFQ
HDS1500PS36 1500W Single Phase 36V 41.7A Datasheet Stock RFQ
HDS1500PS48 1500W Single Phase 48V 31.3A Datasheet Stock RFQ
HDS1500PS60 1500W Single Phase 60V 25A Datasheet Stock RFQ