![](https://www.xppower.com/storage/products/images/HDS3000_prod_lrg.jpg)
HDS3000 Series
3.0kW AC-DC power supplies provide 12 to 60VDC with voltage and current programming
The HDS3000 series offers users both output voltage and output current programming (0 – 105%) via resistance, voltage or I²C bus in a very high efficiency, high power density 3kW chassis mount package. Measuring just 5” x 5” x 14.41”, the HDS3000 also features active current sharing, remote On/Off, remote sense and a power OK signal. The standby output is available whenever the mains supply is present and can be user selected as either 5V at 0.5A or 9V at 0.3A.
Features
- 3.0kW fan cooled
- 14.41” x 5” footprint, 5” profile
- Nominal single outputs 12/15/24/36/48/60VDC
- Input range 90 to 264VAC
- High efficiency up to 93%
- High power density
- Programmable output voltage (0-105%)
- Programmable output current (0-105%)
- Parallel operation
- Fully featured signals & controls
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
HDS3000PS12 | 3000W | Single Phase | 12V | 250A | Datasheet | Stock | RFQ |
![]() |
HDS3000PS15 | 3000W | Single Phase | 15V | 200A | Datasheet | Stock | RFQ |
![]() |
HDS3000PS24 | 3000W | Single Phase | 24V | 125A | Datasheet | Stock | RFQ |
![]() |
HDS3000PS30 | 3000W | Single Phase | 30V | 100A | Datasheet | Stock | RFQ |
![]() |
HDS3000PS36 | 3000W | Single Phase | 36V | 83.5A | Datasheet | Stock | RFQ |
![]() |
HDS3000PS48 | 3000W | Single Phase | 48V | 62.5A | Datasheet | Stock | RFQ |
![]() |
HDS3000PS60 | 3000W | Single Phase | 60V | 50A | Datasheet | Stock | RFQ |