HDS800 Series

800W AC-DC power supplies provide 12 to 60VDC with voltage and current programming

The HDS800 series offers users both output voltage and output current programming (0 – 105%) via resistance, voltage or I²C bus in a very high efficiency, high power density 800W chassis mount package.

Measuring just 9.8” x 1.6” x 5.0”, the HDS800 also features active current sharing, remote On/Off, remote sense and a power OK signal. The standby output is available whenever the mains supply is present and can be user selected as either 5V at 0.5A or 9V at 0.3A.

 

Features

  • 800W fan cooled 
  • 9.8” x 5” footprint, 1.61” profile
  • Regulated single outputs 12 to 60VDC
  • Input range 90 to 264VAC
  • High efficiency up to 92%
  • High power density
  • Programmable output voltage (0-105%)
  • Programmable output current (0-105%)
  • Parallel operation
  • Fully featured signals & controls
  • 3 year warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HDS800PS12 800W Single Phase 12V 66.7A Datasheet Stock RFQ
HDS800PS15 800W Single Phase 15V 53.4A Datasheet Stock RFQ
HDS800PS24 800W Single Phase 24V 33.5A Datasheet Stock RFQ
HDS800PS30 800W Single Phase 30V 26.7A Datasheet Stock RFQ
HDS800PS36 800W Single Phase 36V 22.3A Datasheet Stock RFQ
HDS800PS48 800W Single Phase 48V 16.7A Datasheet Stock RFQ
HDS800PS60 800W Single Phase 60V 13.4A Datasheet Stock RFQ