No longer manufactured

Unfortunately, this series is no longer available. Please see related products below or use the contact us button to reach out to our team.

View Newer Models

HHP650 Series

 

 

Features

  • 85- 305 VAC Input
  • MIL STD 810F Shock & Vibration
  • -40 °C to +70 °C Operation
  • SEMI F47 Compliant
  • 6 kV Surge Rating IEEEStdC62.41
  • UL508, ANSI/ISA 12.12.01 Class I, Div II
  • Conformal Coating
  • 3 Year Warranty
Image Model Name Power Input Voltage Output Voltage Output Current Datasheet Stock Check RFQ
HHP650PS12 650W Single Phase 12V 50A Datasheet Stock RFQ
HHP650PS15 650W Single Phase 15V 40A Datasheet Stock RFQ
HHP650PS24 650W Single Phase 24V 32.5A Datasheet Stock RFQ
HHP650PS28 650W Single Phase 28V 27.9A Datasheet Stock RFQ
HHP650PS36 650W Single Phase 36V 21.7A Datasheet Stock RFQ
HHP650PS48 650W Single Phase 48V 16.3A Datasheet Stock RFQ