HPA1K5 Series
Low profile, programmable power supplies offering rapid user configurability
The HPA series of programmable, scalable, configurable AC-DC power supplies deliver 1.5kW of power from a universal single phase input with single outputs ranging from 24 to 60VDC.
When you're restricted for space and have demands for tailored system integration, you need a power solution that enables user-defined application-specific requirements. The HPA offers rapid user configurability in an extremely compact, high power density, low profile 1U module.
This series has medical and industrial safety agency approvals making it suitable for medical, industrial and ITE applications.
Features
- 1.5kW fan cooled output
- Universal single phase input (90 to 264VAC)
- Programmable output voltage (0-105%)
- Programmable output current (0-110%)
- Low profile 1U module
- Constant voltage & constant current operation
- High efficiency – up to 93%
- User defined signals, controls & alarms
- Graphical User Interface (GUI)
- Parallel operation
- Analog & digital interfaces
- Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
- Medical, industrial & ITE safety agency approvals
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
HPA1K5PS24 | 1500W | Single Phase | 24V | 62.5A | Datasheet | Stock | RFQ |
![]() |
HPA1K5PS36 | 1500W | Single Phase | 36V | 41.7A | Datasheet | Stock | RFQ |
![]() |
HPA1K5PS48 | 1500W | Single Phase | 48V | 31.25A | Datasheet | Stock | RFQ |
![]() |
HPA1K5PS60 | 1500W | Single Phase | 60V | 25A | Datasheet | Stock | RFQ |