HPD4K5 Series
4.5kW AC-DC power supplies provide 25 to 150VDC with output voltage programming
The HPD4K5 series offers users output voltage programming via a 0 to 5V external signal in a high efficiency, high power density 4.5kW chassis mount package.
Measuring just 15.0” x 4.25” x 6.5”. The HPD4K5 also features remote on/off, current monitor, fault reporting and a power OK signal. The 5VDC standby output is available whenever the mains supply is present.
A PMBus interface is provided for signal & status monitoring.
Features
- 4.5kW fan cooled
- 3 phase input 180 to 264VAC - 3 wire & earth
- Nominal output voltages 25/50/75/150VDC
- Controllable output voltage
- <40ms slew rate
- High efficiency, up to 90%
- Intelligent fan speed control
- Fully featured signals & controls
- I²C interface
- SEMI F47 compliant
- 5VDC/1A standby
- 0°C to +70°C operating temperature
- Full power to +50°C
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
HPD4K5TS025 | 4500W | Three Phase | 25V | 188A | Datasheet | Stock | RFQ | |
HPD4K5TS050 | 4500W | Three Phase | 50V | 94A | Datasheet | Stock | RFQ | |
HPD4K5TS075 | 4500W | Three Phase | 75V | 62.5A | Datasheet | Stock | RFQ | |
HPD4K5TS150 | 4500W | Three Phase | 150V | 31.5A | Datasheet | Stock | RFQ |