HPT5K0 Series
Compact, flexible, 3-phase input high power solutions
The HPT series of programmable, scalable, configurable AC-DC power supplies delivers 5kW of power from 3-phase inputs without requiring a neutral connection. Outputs are scalable from 3kW to 30kW and beyond, with nominal single voltage outputs from 48VDC to 200VDC.
HPT supports wide range, low line and high line input requirements and simplified interconnections for high power systems. It operates from a wide range 180VAC to 528VAC input.
The HPT series is fully configurable through DSP controls for customer-specific functionality across medical, industrial and semi-fab applications.
Features
- 5kW fan cooled output
- 3 Phase 180 to 528VAC input – 3 wire & earth
- Programmable output voltage (0-105%)
- Programmable output current (0-110%)
- Constant voltage & constant current operation
- High efficiency – up to 93%
- User defined signals, controls & alarms
- Graphical User interface (GUI)
- Parallel operation
- Analog & digital Interfaces
- Multiple digital protocols - PMBus, CANopen, MODBUS & SCPI
- Medical, industrial & ITE safety agency approvals
- 3 year warranty
Image | Model Name | Power | Input Voltage | Output Voltage | Output Current | Datasheet | Stock Check | RFQ |
---|---|---|---|---|---|---|---|---|
![]() |
HPT5K0TS048 | 5000W | Three Phase | 48V | 104A | Datasheet | Stock | RFQ |
![]() |
HPT5K0TS060 | 5000W | Three Phase | 60V | 83.3A | Datasheet | Stock | RFQ |
![]() |
HPT5K0TS100 | 5000W | Three Phase | 100V | 50A | Datasheet | Stock | RFQ |
![]() |
HPT5K0TS200 | 5000W | Three Phase | 200V | 25A | Datasheet | Stock | RFQ |