The HRC05 Series

 

Your system design needs high voltage power but you’re constrained for space and have demands for more functionality, tighter specifications and a wider operating temperature range.

Our miniature HRC05 regulated 5W HV DC-DC converters are complete solutions providing accurate, reliable voltages to 6kV from a minimal footprint, which integrate optimally into a diverse range of high voltage applications.

Compact and reliable for critical long-term applications

If you’re working on critical analytical, medical, semiconductor or detector applications, you need a dependable high voltage power source to design in with confidence. 

 

Selecting a DC-DC converter of suitable HV requirement can be straight forward, but can you be sure it has all the important features you need? Are voltage control, built-in current limit, voltage regulation and monitoring all included? Is it highly accurate, ensures long term reliability and delivers safe operation over a required temperature range?

 

The HRC05 series of 5W regulated high voltage miniature DC-DC converters is the answer: Each product gives you all these features and more within a single, miniature standard package up to 6kV. These small-sized, higher specification drop-in solutions are backed by the XP Power brand with its mature resources, worldwide quality team and extensive design validation and testing processes.

Leading high voltage capability

Ideal for a wide range of applications

  • Output voltages of up to 6kV at 5W
  • Miniature, PCB mount package
  • Programmable output voltage
  • Built-in current limiting  
  • Voltage & current monitors
  • Line & load regulation: 0.01%
  • Ripple: 0.01% Vp-p
  • Stability over time of 0.01% per 8 hours
  • Wide operating temperature range
  • Arc, short-circuit, overload and thermal protection
  • Remote On/Off control
  • UL61010-1 and UL62368-1 approvals and CE and RoHS compliance

Need help finding a miniature high voltage power product?

We recognize your need for highly reliable high voltage solutions with precise output specifications. Speak to us today for technical support, the latest product samples, up to date pricing and global shipping details.

Optimal mechanical integration and space-saving

Programmability enables rapid, agile responses to changing demands

A high voltage converter becomes simpler to integrate if, like the HRC05, it has a regulated, accurate, low noise, high voltage output, together with voltage and current monitoring and output voltage control. Ease of integration is also related to leading safety features like input overvoltage protection, output current limiting, and ARC and overload protection.

The HRC05 give you all these crucial features implemented within a minimal space, so you can design the converter into your target application with certainty and ease.

The HRC05 DC-DC converter has essential features, critical protections and dependable accuracy built-in. This means that you need not spend time on the complex task of adding high voltage circuitry, plus its associated components, to your PCB.

Yet the HRC05’s integration benefits extend even further. Eliminating the need for external circuitry not only saves you valuable time and board real estate but also improves your product’s long-term reliability. Meanwhile, you are free to spend more time on your end application.

Our HRC05 regulated HV DC-DC converters provide high-performance solutions for a wide range of projects. Whether developing sensitive laboratory instruments, medical diagnostics applications, inspection, detection, or scientific equipment, employing precision, analytical instruments to mission-critical equipment, our products fulfil your needs for high performance and reliability.

TECHNICAL QUESTION ABOUT YOUR REQUIREMENTS

HRC05 high voltage DC-DC converters

Backed with extensive testing & validation and exceptional technical support

The HRC05 miniature 5W HV DC-DC converters provide well-regulated, fully adjustable outputs up to 6kV. Advanced features and technical specifications allow you to design high voltage capability into your application with minimal effort.

  • +24VDC Input (22 to 30V)
  • Output Voltages up to 6kV
  • 0 to 100% Programmable Output Voltage
  • Voltage & Current Monitor Output
  • On-board +5V Reference
  • Load and line regulation <0.01%
  • Low Ripple <0.01%
  • Short Circuit, Arc, and Overload Protections
  • UL62368 and UL61010 Approvals
  • Operating Temperature: -40°C to +70°C
  • 3 Year Warranty

The HRC Series in action

A major international scientific instrument provider approached XP Power to deliver reliable high voltage components.

50 years high voltage experience

We offer the industry’s largest standard high voltage power supply range, together with expertise in adjustment, modification and complete custom design and manufacture. All products provide total quality, from in-house design in Asia, Europe, and North America through to manufacturing facilities around the world.

  • Offering the widest range of power products available from one source
  • Unrivaled global technical and customer support
  • Vendor consolidation
  • 32 sales offices throughout Europe, North America, and Asia
  • Experienced design teams to support development
  • Flexible and configurable solutions
  • Digitally controlled and programmable solutions

For more information or to discuss your specific needs, get in touch with our expert team. We'll be happy to help you.

HRC05 Series resources

Models, datasheets and certifications

Image Model Name Power Output Voltage Input Voltage Output Regulation Datasheet Stock Check RFQ
HRC0524S600P 5W 0 to 600V 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S600N 5W 0 to -600V 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S1K0P 5W 0 to 1kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S1K0N 5W 0 to -1kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S1K5P 5W 0 to 1.5kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S1K5N 5W 0 to -1.5kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S4K0P 5W 0 to 4kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S4K0N 5W 0 to -4kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S6K0P 5W 0 to 6kV 22 to 30VDC Regulated Datasheet Stock RFQ
HRC0524S6K0N 5W 0 to -6kV 22 to 30VDC Regulated Datasheet Stock RFQ